GHD Connector, Contact

Part Number

Configured Part Number is shown.

SGHD-002GA-P0.2

Part Number
SGHD-002GA-P0.2
Part NumberRelated ToVolume DiscountDays to ShipConnector series initials
7 Day(s) or more G·H·I

Loading...

  1. 1

Basic Information

G·H·I GHD Allowable Current(A) AC/DC 1 Allowable Voltage(V) AC/DC 50
Wire connection method Crimp Protection function (environmentally resistant) NA Representative Standard UL
Specifications Chain Applicable wire range(AWG) #30 to 26 Wire coating outer diameter(mm) 0.8 to 1.0
Material/surface treatment Phosphor bronze / partially gold plated with nickel base

Please check the type/dimensions/specifications of the part SGHD-002GA-P0.2 in the GHD Connector, Contact series.

Additional Products in this Category

Tech Support