GHD Connector

GHD Connector

The manufacturer has developed a 1.25‑mm pitch 2-row type in order to support high density circuit board designs such as flat TVs and audiovisual equipment. Despite its compact design it still manages to deliver good workability

Part Number

Configured Part Number is shown.

Part Number
BM40B-GHDS-G-TF(LF)(SN)
SM20B-GHDS-GAN-TF
SM30B-GHDS-GAN-TF
Part NumberRelated ToVolume DiscountDays to ShipConnector series initials Number Of Cores Connection direction Specifications Other standards
6 Day(s) or more G·H·I40StraightTop typeUL94V-0
6 Day(s) or more G·H·I20AngleSide typeUL94V-0
6 Day(s) or more G·H·I30AngleSide typeUL94V-0

Loading...

  1. 1

Basic Information

Connector Shape Square shape G·H·I GHD Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) AC/DC 1 Allowable Voltage(V) AC/DC 50
Protection function (environmentally resistant) NA Representative Standard UL Product Category Base
Color Natural (ivory) Pitch(mm) 1.25 Applicable wire range(AWG) #30 to 26

Additional Products in this Category

Tech Support