(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M22520 Type, Locater for Manual Crimping Tools

M22520 Type, Locater for Manual Crimping Tools
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,941₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the M22520 locater for manual crimping tools.

[Features]
• A full line of dedicated crimping tools and machines are available for wiring all manner of crimped connectors, including D*U types.
• A compact manual crimping tool and a semi-automated crimping machine convenient for high-volume wiring (and suitable for chained contacts) are available.
• Work with a tool dedicated for the connector used and the contact size.

Part Number
JP-D*C-20-20
JP-D*MA-20-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Series

₹ 13,940.76

1 Piece(s) 5 Day(s) or more 10D*U/QX

₹ 14,867.62

1 Piece(s) 5 Day(s) or more 10D*MA

Loading...

  1. 1

Basic Information

Features For AWG30 to 26· AWG24 to 20 Conforming product M22520/2-01
X
whatsapp-qr whatsapp-icon