(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

75~1000W High Reliability Enclosed Type (with PFC function), HRP Series (Part Number)

75~1000W High Reliability Enclosed Type (with PFC function), HRP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,541₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan Meanwell Corp. is the world's third largest sales scale standard power supply manufacturer
The optimum capacity for auxiliary power supplies for relays and sensors in the control panel. Compact type, high efficiency, long life design

[Features]
· Compact type suitable for auxiliary power supply of relays and sensors.
· Compact type, high efficiency, long life.
· Aluminum electrolytic capacitor long life 105°C item.
· Single output type.
· DIN rail mounting bracket and direct mounting bracket available

Part Number
HRP-100-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 2 for DC 12 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range

₹ 4,462.31

1 Piece(s) 5 Day(s) or more 100 ~ 102DC12V8.5-CE / UL / CUL / TUV97 ~ 15938 ~ 9738 ~ 1698.585~264VAC; 120~370VDCCold start, 65A at 230VAC-5%~+10% rated output voltage-87.5%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+60°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw

Please check the type/dimensions/specifications of the part HRP-100-12 in the 75~1000W High Reliability Enclosed Type (with PFC function), HRP Series series.

Product variants

Part Number
HRP-100-5
HRP-150-12
HRP-150-5
HRP-300-12
HRP-300-5
RS-15-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 2 for DC 12 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range

₹ 4,462.31

1 Piece(s) 5 Day(s) or more 85DC5V17-CE / TUV / CUL9738169-------------

₹ 5,390.49

1 Piece(s) 5 Day(s) or more 156DC12V13-CE / TUV / CUL9738169-------------

₹ 5,390.49

1 Piece(s) 5 Day(s) or more 130DC5V26-CE / TUV / CUL9738169-------------

₹ 8,293.35

1 Piece(s) 5 Day(s) or more 324DC12V27Fan for coolingCE / TUV / CUL10541216-------------

₹ 8,293.35

1 Piece(s) 5 Day(s) or more 300DC5V60Fan for coolingCE / TUV / CUL10541216-------------

₹ 1,541.02

1 Piece(s) 5 Day(s) or more 15DC12V1.3-UL / CE / CCC / TUV285162.5-85~264VAC,120~370VDCCold Start, 65A at 230VAC-0~1.3 A81%Above 105% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
13.8 ~ 16.2V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70 (Refer to "Derating Curve") ℃UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS1343885 ~ 264VAC, 120 ~ 370VDC