(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Taiwan Meanwell Corp. is the world's third largest sales scale standard power supply manufacturer
The optimum capacity for auxiliary power supplies for relays and sensors in the control panel. Compact type, high efficiency, long life design
[Features]
· Compact type suitable for auxiliary power supply of relays and sensors.
· Compact type, high efficiency, long life.
· Aluminum electrolytic capacitor long life 105°C item.
· Single output type.
· DIN rail mounting bracket and direct mounting bracket available
Part Number |
---|
RS-25-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 2 for DC 12 V (A) | AC Input Voltage Range | AC Input current (Maximum) | DC adjustment range | Output Current Range | Effi. | Overload protection | Over voltage protection | Withstand Voltage | Operating temperature | Safety Standard | EMC standards | AC Input Voltage Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,797.89 | 1 Piece(s) | 5 Day(s) or more | 25 | DC12V | 2.1 | - | CE / UL / TUV | 28 | 51 | 78 | - | 88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage) | - | - | 0 ~ 2.1A | 81.5% | 110 ~ 180% rated output power Protection type : Hiccup mode, recovers automatically after fault condition is removed. | 13.8 ~ 16.2V Protection type : Shut off o/p voltage, clamping by zener diode. | I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC | -20 ~ +70℃ (Refer to "Derating Curve") | UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approved | Compliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B | - |
Loading...
Shape | With Cover | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Input/output terminal shape | Screw |
Please check the type/dimensions/specifications of the part RS-25-12 in the 75~1000W High Reliability Enclosed Type (with PFC function), HRP Series series.
Part Number |
---|
HRP-100-12 |
HRP-100-5 |
HRP-150-12 |
HRP-150-5 |
HRP-300-12 |
HRP-300-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 2 for DC 12 V (A) | AC Input Voltage Range | AC Input current (Maximum) | DC adjustment range | Output Current Range | Effi. | Overload protection | Over voltage protection | Withstand Voltage | Operating temperature | Safety Standard | EMC standards | AC Input Voltage Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,462.31 | 1 Piece(s) | 5 Day(s) or more | 100 ~ 102 | DC12V | 8.5 | - | UL / CE / TUV / CUL | 97 ~ 159 | 38 ~ 97 | 38 ~ 169 | 8.5 | 85~264VAC; 120~370VDC | Cold start, 65A at 230VAC | -5%~+10% rated output voltage | - | 87.5% | 105%~135% Constant current limiting, auto-recovery | 115%~145% | I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute | -40~+60°C | UL60950-1, TUV EN60950-1 approved | EN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level | - | ||
₹ 4,462.31 | 1 Piece(s) | 5 Day(s) or more | 85 | DC5V | 17 | - | CE / TUV / CUL | 97 | 38 | 169 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 5,390.49 | 1 Piece(s) | 5 Day(s) or more | 156 | DC12V | 13 | - | CE / TUV / CUL | 97 | 38 | 169 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 5,390.49 | 1 Piece(s) | 5 Day(s) or more | 130 | DC5V | 26 | - | CE / TUV / CUL | 97 | 38 | 169 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,293.35 | 1 Piece(s) | 5 Day(s) or more | 324 | DC12V | 27 | Fan for cooling | CE / TUV / CUL | 105 | 41 | 216 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,293.35 | 1 Piece(s) | 5 Day(s) or more | 300 | DC5V | 60 | Fan for cooling | CE / TUV / CUL | 105 | 41 | 216 | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy