(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series (Part Number)

Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan Meanwell Corp. is the world's third largest sales scale standard power supply manufacturer
The optimum capacity for auxiliary power supplies for relays and sensors in the control panel, the DIN rail type (35 mm: DIN rail attachable)

Features

• Universal full range input : 85~264 V AC
 Class Ⅰ power unit
• DIN Rail:TS-35/7.5 or TS-35/15
• Cooling by free air convection
• Protections: Short Circuit/Overload / Over Voltage
• Built-in active PFC and o ver temp. protection(MDR-100)
 Div 2 Haz ardous Locations T4(MDR-40/60)
• No load power consumption <0.75~1W
• DC OK signal output(MDR-10/20)
• DC OK r elay contact(MDR-40~100)
• DC output voltage adjustable(MDR-20~100)
• LED indicator for power on
Part Number
MDR-100-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

₹ 4,226.18

1 Piece(s) 5 Day(s) or more 100DC12V7.5CE / UL / CUL / TUV55 ~ 9055 ~ 907.5-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage83%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC
Input/output terminal shape European format Dimension depth(mm) 100

Please check the type/dimensions/specifications of the part MDR-100-12 in the Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series series.

Product variants

Part Number
MDR-10-12
MDR-10-5
MDR-20-12
MDR-20-5
MDR-40-12
MDR-40-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

₹ 1,799.65

1 Piece(s) 5 Day(s) or more 10DC12V0.84UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 900.84-85~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed81%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 1,799.65

1 Piece(s) 5 Day(s) or more 10DC5V2UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90-285~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed77%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,016.47

1 Piece(s) 5 Day(s) or more 20DC12V1.67UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 901.67-85~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage80%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,016.47

1 Piece(s) 5 Day(s) or more 20DC5V3UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90-385~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage76%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,531.96

1 Piece(s) 5 Day(s) or more 40DC12V3.33UL / CE / TUV / CUL40 ~ 9040 ~ 903.33-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,531.96

1 Piece(s) 5 Day(s) or more 40DC5V6CE / TUV / CUL9040-6----------