(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series) (Part Number)

Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan Meanwell Corp. is the world's third largest sales scale standard power supply manufacturer
Optimum capacity for PLC or control equipment power supply, the DIN rail type (35 mm: DIN rail attachable)

Features

•  Universal AC input / F ull range(SDR-75~480), 180~264 V AC input only (SDR -960)
•  DIN Rail:TS-35/7.5 or TS-35/15
•  High efficiency up to 94%
•  Cooling by free air convection
•  Protections: Short Circuit / Overload / Over Voltage / Over Temp.
•  130%~150% peak load capability
•  DC output v oltage adjustable
•  Current sharing (7+1 f or SDR-480P, 3+1 f or SDR-960)
•  Built-in DC OK r elay contact(Except for SDR-75)
•  Built-in constant current limiting circuit
•  Comply with SEMI-F47
•  EN61000-6-2(EN50082-2)industrial immunity level
•  UL508(industrial control equipment) approved

 

Part Number
MDR-100-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

₹ 4,226.18

1 Piece(s) 5 Day(s) or more 96 ~ 100455 ~ 9055 ~ 90100485~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC
Output voltage (Single only) DC24V Input/output terminal shape European format Representative Standard CE / UL / CUL / TUV

Please check the type/dimensions/specifications of the part MDR-100-24 in the Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series) series.

Product variants

Part Number
MDR-10-24
MDR-20-24
MDR-40-24
MDR-60-24
SDR-120-24
SDR-240-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

₹ 1,799.65

1 Piece(s) 5 Day(s) or more 100.4222.5 ~ 9022.5 ~ 901000.4285~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed84%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,016.47

1 Piece(s) 5 Day(s) or more 20 ~ 24122.5 ~ 9022.5 ~ 90100185~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage84%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,531.96

1 Piece(s) 5 Day(s) or more 40 ~ 40.81.740 ~ 9040 ~ 901001.785~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage88%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

₹ 2,720.00

1 Piece(s) 5 Day(s) or more ----------------

₹ 6,075.15

1 Piece(s) 5 Day(s) or more 120540 ~ 125.240 ~ 125.2113.5588~264VAC; 124~370VDCCold start, 70A at 230VAC12V: 12~14V (only for SDR-75/120), 24V: 24~28V, 48V: 48~55V91.0%Normally works within 110%~150% rated output power for 3 seconds and then shut down output voltage with auto-recovery (re-power on to recover for SDR-75) , >150% rated power or short circuit, constant current limiting with auto-recovery within 2 seconds and may cause to shut down if over 2 seconds14~17V for 12V model(SDR-75/120), 29~33V for 24V model, 56~65V for 48V model Shut down o/p voltage, re-power on to recoverI/P-O/P:3kVAC, I/P-FG:1.5kVAC, O/P-FG:0.5kVAC, O/P-DC OK:0.5kVAC (except for SDR-75)-25~+70°C (refer to output derating curve)UL508, TUV EN60950-1, GL (SDR-120/240/480) approvedEN55011(SDR-120/240/480), EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2), EN61204-3; SEMI (SDR-75/120/240/480), GL (SDR-120/240/480)

₹ 9,910.55

1 Piece(s) 5 Day(s) or more ----------------