(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Taiwan Meanwell Corp. is the world's third largest sales scale standard power supply manufacturer
Optimum capacity for PLC or control equipment power supply, the DIN rail type (35 mm: DIN rail attachable)
Part Number |
---|
MDR-10-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) | AC Input Voltage Range | AC Input current (Maximum) | DC adjustment range | Effi. | Overload protection | Over voltage protection | Withstand Voltage | Operating temperature | Safety Standard | EMC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,799.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.42 | 22.5 ~ 90 | 22.5 ~ 90 | 100 | 0.42 | 85~264VAC; 120~370VDC | Cold start, 35A at 115VAC, 70A at 230VAC | Fixed | 84% | >105% hiccup mode, auto-recovery | 115%~135% rated output voltage | I/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute | -20~+70°C (refer to output derating curve) | UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4 | EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100) |
Loading...
Shape | DIN rail direct attachment | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Input/output terminal shape | European format | Representative Standard | CE / UL / CUL / TUV |
Please check the type/dimensions/specifications of the part MDR-10-24 in the Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series) series.
Part Number |
---|
MDR-100-24 |
MDR-20-24 |
MDR-40-24 |
MDR-60-24 |
SDR-120-24 |
SDR-240-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) | AC Input Voltage Range | AC Input current (Maximum) | DC adjustment range | Effi. | Overload protection | Over voltage protection | Withstand Voltage | Operating temperature | Safety Standard | EMC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,226.18 | 1 Piece(s) | 5 Day(s) or more | 96 ~ 100 | 4 | 55 ~ 90 | 55 ~ 90 | 100 | 4 | 85~264VAC; 120~370VDC | Cold start, 30A at 115VAC, 60A at 230VAC | 0~+20% rated output voltage | 86% | 105%~150% constant current limiting, auto-recovery | 125%~150% rated output voltage | I/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute | -10~+60°C | UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4 | EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100) | ||
₹ 2,016.47 | 1 Piece(s) | 5 Day(s) or more | 20 ~ 24 | 1 | 22.5 ~ 90 | 22.5 ~ 90 | 100 | 1 | 85~264VAC; 120~370VDC | Cold start, 20A at 115VAC, 40A at 230VAC | ±10% rated output voltage | 84% | 105%~160% constant current limiting, auto-recovery | 115%~135% rated output voltage | I/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute | -20~+70°C (refer to output derating curve) | UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4 | EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100) | ||
₹ 2,531.96 | 1 Piece(s) | 5 Day(s) or more | 40 ~ 40.8 | 1.7 | 40 ~ 90 | 40 ~ 90 | 100 | 1.7 | 85~264VAC; 120~370VDC | Cold start, 30A at 115VAC, 60A at 230VAC | 0~+20% rated output voltage | 88% | 105%~150% constant current limiting, auto-recovery | 125%~150% rated output voltage | I/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute | -20~+70°C (refer to output derating curve) | UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4 | EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100) | ||
₹ 2,720.00 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 6,075.15 | 1 Piece(s) | 5 Day(s) or more | 120 | 5 | 40 ~ 125.2 | 40 ~ 125.2 | 113.5 | 5 | 88~264VAC; 124~370VDC | Cold start, 70A at 230VAC | 12V: 12~14V (only for SDR-75/120), 24V: 24~28V, 48V: 48~55V | 91.0% | Normally works within 110%~150% rated output power for 3 seconds and then shut down output voltage with auto-recovery (re-power on to recover for SDR-75) , >150% rated power or short circuit, constant current limiting with auto-recovery within 2 seconds and may cause to shut down if over 2 seconds | 14~17V for 12V model(SDR-75/120), 29~33V for 24V model, 56~65V for 48V model Shut down o/p voltage, re-power on to recover | I/P-O/P:3kVAC, I/P-FG:1.5kVAC, O/P-FG:0.5kVAC, O/P-DC OK:0.5kVAC (except for SDR-75) | -25~+70°C (refer to output derating curve) | UL508, TUV EN60950-1, GL (SDR-120/240/480) approved | EN55011(SDR-120/240/480), EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2), EN61204-3; SEMI (SDR-75/120/240/480), GL (SDR-120/240/480) | ||
₹ 9,910.55 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy