(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wiring general-purpose tool Cable cutter (for copper wire/aluminum wire)

Wiring general-purpose tool Cable cutter (for copper wire/aluminum wire)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Manufactured by Prokit's, the No. 1 tool manufacturer in Taiwan.
• Available in three types to accommodate the diameter of the cable being cut. A cable cutter with excellent sharpness that easily fits to your hand.
• For use with copper and aluminum wire (cannot be used with iron wire.)
• Compact and cuts with incredible ease.

Part Number
8PK-A202
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,376.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Material SCM440 Size that can be cut off(mm²) 25 Outer diameter Dimensions(cm/mm) 160mm

Please check the type/dimensions/specifications of the part 8PK-A202 in the Wiring general-purpose tool Cable cutter (for copper wire/aluminum wire) series.

X
whatsapp-qr whatsapp-icon