(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Removable/Standard [RCV-100]【100 Pieces Per Package】

Removable/Standard [RCV-100]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan KSS Inc. is the world's top level of wiring accessories manufacturer.

[Features]
· Standard model that can be removed and reused.
· Bundling band that, after bundling cable band, after removing the lock can be reused.

 
Part Number
RCV-100-100PACK
RCV-150-100PACK
RCV-200-100PACK
RCV-300-100PACK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)

₹ 234.98

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 251023.6

₹ 378.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 391504.6

₹ 501.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 552004.6

₹ 976.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 883004.6

Loading...

  1. 1

Basic Information

Material Nylon Color White Environment resistance Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Re-bandable (Includes Velcro Tape) Material (Details) Nylon 66
Operating temperature range (Min - Max)(°C) -40 to +85 Packaging Quantity(P) 100
X
whatsapp-qr whatsapp-icon