(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Power Supply Cord Tie Type【100 Pieces Per Package】

Power Supply Cord Tie Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      374₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan KSS Inc. is the world's top level of wiring accessories manufacturer. Bundling band that is the best for bundling power cord and such, made of soft polyethylene.

[Features]
· Best for bundling power cord and such.
· Bundling band for easily bundling power cords for instruments and computer peripherals, and consumer electronics products and such.
· Easy and simple to remove after bundling and re-bundling is also easy.
· It is made of soft polyethylene, and does not damage the cord.

 
Part Number
PCT-140-100PACK
WL-160-100PACK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color

₹ 374.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3814215White

₹ 374.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4516014.2Black

Loading...

  1. 1

Basic Information

Material Polyethylene Flame retardant grade (main raw materials) NA Special Function/Application Re-bandable (Includes Velcro Tape)
Material (Details) Soft Polyethylene Operating temperature range (Min - Max)(°C) -40 to +85 Packaging Quantity(P) 100