(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M Mini-Clamp Wiremount Plug【1-8 Pieces Per Package】

3M Mini-Clamp Wiremount Plug

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      221₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Industry standard e-CON-compliant connector with no wire stripping or dedicated jigs or tools required.
[Features]
· No wiring preparations required.
· Simple and reliable batch IDC connector that only requires inserting the wire and pushing the cover with pliers.
· Compact 2-mm contact pitch.
· Single-action lock mechanism facilitates connections with one hand and maintains secure mating.
· Wire insertion state can be visually confirmed through the transparent cover.
[Applications]
· Ideal for those who find it difficult to perform wiring work with crimp nylon connectors.
· For on-site wiring work.

Part Number
37103-2165-000 FL
37103-2206-000 FL
37103-3080-000 FL
37103-3101-000 FL
37103-3163-000 FL
37103-4080-G00 FL
37103-4101-G00 FL
37104-2124-000 FL
37104-2165-000 FL
37104-2206-000 FL
37104-3101-000 FL
37104-3122-000 FL
37104-4080-G00 FL
37104-4101-G00 FL
37106-3101-0W0 FL
37108-2206-0W0 FL
37108-3101-0W0 FL
37108-3122-0W0 FL
37108-3163-0W0 FL
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Pins Specifications Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Body color Cover Color

₹ 854.94

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type20 to 22 (0.3 to 0.5 mm2)φ 1.2 to 1.6BlackBase cover: white/top cover: blue semi-transparent

₹ 859.55

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type20 to 22 (0.3 to 0.5 mm2)φ 1.6 to 2BlackBase cover: white/top cover: gray semi-transparent

₹ 850.04

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 0.6 to 0.8BlackBase cover: white/top cover: purple semi-transparent

₹ 752.52

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1BlackBase cover: white/top cover: red semi-transparent

₹ 818.71

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 1.2 to 1.6BlackBase cover: white/top cover: orange semi-transparent

₹ 804.51

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type26 to 28 (0.08 to 0.14 mm2or less)φ 0.6 to 0.8GrayBase cover: white/top cover: purple semi-transparent

₹ 776.68

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 31-Row Type26 to 28 (0.08 to 0.14 mm2or less)φ 0.8 to 1GrayBase cover: white/top cover: red semi-transparent

₹ 1,062.66

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type20 to 22 (0.3 to 0.5 mm2)φ 1 to 1.2BlackBase cover: white/top cover: green semi-transparent

₹ 1,326.40

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type20 to 22 (0.3 to 0.5 mm2)φ 1.2 to 1.6BlackBase cover: white/top cover: blue semi-transparent

₹ 988.23

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type20 to 22 (0.3 to 0.5 mm2)φ 1.6 to 2BlackBase cover: white/top cover: gray semi-transparent

₹ 862.86

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1BlackBase cover: white/top cover: red semi-transparent

₹ 862.61

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 1 to 1.2BlackBase cover: white/top cover: yellow semi-transparent

₹ 1,033.60

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type26 to 28 (0.08 to 0.14 mm2or less)φ 0.6 to 0.8GrayBase cover: white/top cover: purple semi-transparent

₹ 905.66

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 41-Row Type26 to 28 (0.08 to 0.14 mm2or less)φ 0.8 to 1GrayBase cover: white/top cover: red semi-transparent

₹ 325.71

1 Piece(s) 5 Day(s) or more 6(3 × 2)2-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1BlackBase cover: white/top cover: red semi-transparent

₹ 221.37

1 Piece(s) 5 Day(s) or more 8(4 × 2)2-Row Type20 to 22 (0.3 to 0.5 mm2)φ 1.6 to 2BlackBase cover: white/top cover: gray semi-transparent

₹ 257.53

1 Piece(s) 5 Day(s) or more 8(4 × 2)2-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1BlackBase cover: white/top cover: red semi-transparent

₹ 262.42

1 Piece(s) 5 Day(s) or more 8(4 × 2)2-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 1 to 1.2BlackBase cover: white/top cover: yellow semi-transparent

₹ 257.53

1 Piece(s) 5 Day(s) or more 8(4 × 2)2-Row Type24 to 26 (0.14 to 0.3 mm2or less)φ 1.2 to 1.6BlackBase cover: white/top cover: orange semi-transparent
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Pins Specifications Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Body color Cover Color

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F e-CON
Applicable pin/contact Male (plug) Application Cable Connection Allowable Current(A) 3
Allowable Voltage(V) AC/DC32 Wire connection method Pressure Welding Connection direction Straight
Features Single-Action Lock Contact Material Copper Alloy Plating specification (contact) Connection part: nickel, gold
Plating specification (other than contact) Welding part: Nickel Plating thickness(μm) Nickel plating: 2.5 or more / gold plating: 0.2 or more Note Suitable wire: there are differences with suitability depending on the configuration of the electrical wire conductor.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list