(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3M Power Clamp Wire Mount Socket, 5 Pin (Part Number)

3M Power Clamp Wire Mount Socket, 5 Pin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      431₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

CC-Link standard connector for man-hour saving by single-action connector and cable assembly.
[Features]
·35505-6000-B0MGF is compliant with CC-link standard connectors.
·IDC connector that does not require special dedicated tools and can be connected with pliers.
·A large diameter cable of 0.75 mm2 can be connected easily and securely.
·The maximum allowable current is 10 A per position.
·The polarity keys prevent insertion mistake.
·Due to the single-action lock mechanism, this product is easy to attach and detach with one hand, and also provides secure mating and holding.
[Features]
·Ideal for connection with small number of positions with a maximum allowable current of 10 A.
·Communication interface for CC-link devices.

35505-6000-B0M GF complies with CC-link standard connectors

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

External appearance A of Mount Socket, 5 Positions

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

External appearance B of Mount Socket, 5 Positions

[Materials and processing] ■ Part numbers ■ Materials and processing ■ Notes
Body Nylon resin UL94V-0 black
Cover Polycarbonate resin UL94V-0 semi-transparent
Contact Copper alloy Plating over nickel Contact part: Gold plating 0.5 µm or more
[Compatible products] ■Connector 3M^TM power clamp board mount header 356xx-xxxx-x00 PE
3M^TM power clamp wire mount plug for wire-to-wire connection 35805-6xx0-xxx GF
3M^TM power clamp branch connector 357xx-Lxx0-x00 AK
■Cable Nominal cross-sectional area of conductor and outer diameter of insulated coating: See Table 2
Conductor materials: Copper and copper alloy, Strand diameter: ø0.16 mm or more Conductor structure: Stranded wire
Insulated coating material: Heat-resistant vinyl / cross-linked vinyl / cross-linked polyethylene, etc. Note) For wires that are not compatible, please contact the manufacturer sales staff.
[Rating] ■ Item ■ Standard
Voltage 250 V AC/DC or less
Current Up to 10 A / position, (Maximum 7 A/position when 2 or more adjacent contact poles are energized)
Operating Temperature Range -20 to 75°C, 85% RH or less
3M Power Clamp Wire Mount Socket, 5 Positions: Related images

After connecting the wire and before connecting the wire

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

Compatible insulated coating outer diameter, compatible conductor size, and keying plug for preventing incorrect insertion

Display, positions of keying plug for preventing incorrect insertion, and wire insertion hole shape

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

Dimensional drawing of 35505-6080-A00-GF

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

Dimensional drawing of 35505-6180-A00-GF

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

Dimensional drawing of 35505-6200-A00-GF

3M Power Clamp Wire Mount Socket, 5 Positions: Related images

Dimensional drawing of 35505-6000-B0M-GF for CC-link communication cables

■Product No. ■Conductor size ■Insulated coating outer diameter ■Cover color
35505-6080-A00 GF AWG#18 (0.75 mm^2) ø2.2 mm to ø3.0 mm Gray
35505-6180-A00 GF AWG#18 (0.75 mm^2) ø2.0 mm to ø2.3 mm Blue
35505-6200-A00 GF AWG#20 (0.50 mm^2) ø1.6 mm to ø2.0 mm Yellow
35505-6000-B0M GF AWG#20 (0.50 mm^2) ø2.2 mm to ø3.0 mm Red

Compatible cable
35505-6000-B0M GF is compatible with CC-link communication cables
The drain wire of ø0.18 mm (strand diameter: 0.18 mm) used in CC-link communication cables can be connected by the following method.
Remove the coating 30 to 35 mm from the end of the wire, and twist 20 to 24 drain wires about 10 times (7 times or more) with fingers.
Insert it into the hole for the drain wire of the connector cover and push the cover into the body.

Development story

 

IDC technology is a wire connection technology developed at 3M in 1958. It is widely used in communications and computer equipment; in addition, IDC connectors are widely used for factory automation equipment used in harsh environments. Their long-term connection has been proven to be reliable in various devices.

Part Number
35505-6000-B0M GF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number of Pins Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Specifications Key for Preventing Incorrect Insertion Features Contact Material Plating specification (contact) Plating thickness
(μm)
Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Cover Color Allowable Current Supplement

₹ 697.14

1 Piece(s) Same day Female (socket)510AC/DC250Pressure WeldingDrain line conforming productType B (for CC-link communication)Single-Action LockCopper AlloyNickel base goldGold Plating: 0.5 or Above20 (0.5 mm2) stranded wireφ 2.2 to 3Red semi-transparentCurrent: 1 pole maximum size of 10 A (When power is running through two or more adjoining contact poles, maximum 7 A/pole)

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials Number Number 3
Application Cable Connection Connection direction Straight Body color Black

Please check the type/dimensions/specifications of the part 35505-6000-B0M GF in the 3M Power Clamp Wire Mount Socket, 5 Pin series.

Product variants

Part Number
35505-6080-A00 GF
35505-6180-A00 GF
35A05-60S0-A00 GF
35A05-60S0-B0M GF
35B05-60S0-A00 GF
35B05-60S0-B0M GF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number of Pins Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Specifications Key for Preventing Incorrect Insertion Features Contact Material Plating specification (contact) Plating thickness
(μm)
Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Cover Color Allowable Current Supplement

₹ 670.40

1 Piece(s) 5 Day(s) or more Female (socket)510AC/DC250Pressure WeldingBasic ProductsType ASingle-Action LockCopper AlloyNickel base goldGold Plating: 0.5 or Above18 (0.75 mm2) stranded wireφ 2.2 to 3Gray semitransparentCurrent: 1 pole maximum size of 10 A (When power is running through two or more adjoining contact poles, maximum 7 A/pole)

₹ 431.05

1 Piece(s) 5 Day(s) or more Female (socket)510AC/DC250Pressure WeldingBasic ProductsType ASingle-Action LockCopper AlloyNickel base goldGold Plating: 0.5 or Above18 (0.75 mm2) stranded wireφ 2 to 2.3Semi-transparent blueCurrent: 1 pole maximum size of 10 A (When power is running through two or more adjoining contact poles, maximum 7 A/pole)

₹ 757.60

1 Piece(s) 5 Day(s) or more Female (socket)--DC80[Other] Pin Terminal-Type AReconnectableCopper alloyGold plating over nickel----Current: Maximum 10 A per position (maximum 7 A / position when 2 or more terminals are energized)

₹ 644.60

1 Piece(s) 5 Day(s) or more Female (socket)--DC80[Other] Pin Terminal-Type B (for CC-link communication)ReconnectableCopper alloyGold plating over nickel----Current: Maximum 10 A per position (maximum 7 A / position when 2 or more terminals are energized)

₹ 696.84

1 Piece(s) 5 Day(s) or more Male (plug)--DC80[Other] Pin Terminal-Type AReconnectableCopper alloyGold plating over nickel----Current: Maximum 10 A per position (maximum 7 A / position when 2 or more terminals are energized)

₹ 696.84

1 Piece(s) 5 Day(s) or more Male (plug)--DC80[Other] Pin Terminal-Type B (for CC-link communication)ReconnectableCopper alloyGold plating over nickel----Current: Maximum 10 A per position (maximum 7 A / position when 2 or more terminals are energized)