(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

QE Series

QE Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,339₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Using a metallic outer shell, this square connector is fitted using a lever.

[Features]
· Hard-type with metallic shell. Structure that is resistant to vibrational impact due to a lever lock (original type).
・A mismatch prevention key is included in the shell to prevent mistaken and reverse mating. By using the location setting post and key sold separately, 16 mismatch prevention patterns can be created.
・Also compatible with WV0/WL1 and other specialized railroad cables.
・3 cable-side plugs are provided to match the wires being used or the work being performed.
Original type: with lever lock mechanism
QE-A type: by enlarging the lever portion, this type is reinforced with a lever to prevent warping and other changes that occur during use.
QE4 Type: by scaling up the shell wire pullout opening and cable clamp diameter, cables with large outer coverings can now be accommodated with ease.
・Other than the original type, there is an enlarged mating shell and an enhanced shell to prevent prying and reverse mating on the panel side receptacle, as well as a noise reducing ferrite attached to the insulator. There are 3 types that include ferrite.
・The panel side receptacle is compatible with both electric wire crimp connection contact and circuit board through hole connection contact (pin contact) types.
・The shell type can be disassembled and rearranged for simple modification during circuit changes and incorrect wiring.

 
Part Number
QE4301A30P-F0
QE4401-30S-F0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Wire connection method Type Connector Type Connector type

₹ 3,897.98

1 Piece(s) 5 Day(s) or more Male (plug)CrimpSquare standard (lever reinforced type)PlugPin insert

₹ 1,339.20

1 Piece(s) 5 Day(s) or more Female (socket)[Other] Compression/solderSquare standardReceptacleSocket insert

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R QE
Number Of Pins 30 Application Cable Connection Connection direction Straight
Protection function (environmentally resistant) NA Insulator material Synthetic Resin Note Contacts are sold separately
X
whatsapp-qr whatsapp-icon