(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PS Series Direct Board-Attachment Type

PS Series Direct Board-Attachment Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      636₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses the self-piercing method that allows for simultaneous batched pressure-welding connection of all poles without removing the flat ribbon cable insulation.

 
Part Number
PS-30BD2-1
PS-34BD2-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins

₹ 1,182.86

1 Piece(s) 5 Day(s) or more -30

₹ 636.00

1 Piece(s) 5 Day(s) or more 1034

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PS
Wire connection method Pressure Welding Connection direction Angle Type Cable to Circuit Board
Connector Type Circuit board direct attachment type Insulator material Glass-Filled PBT Contact wire connection finish Gold on nickel
Contact board packaging part finish Gold on nickel
X
whatsapp-qr whatsapp-icon