(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Crimped Original Type, PS Series (Part Number)

Crimped Original Type, PS Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・The socket contacts are crimped to discrete wires and then it is inserted into the socket housing.
・This is a board-to-wire connector used in combination with pin headers.

 
Part Number
PS-26PE-D4T1-B1E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Type Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Special Notes

₹ 224.00

2 Piece(s) Available 5 Day(s) or more 10Male (plug)261000SolderStraightCable to Circuit BoardBox type pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelTin / tin alloy on nickelWith one incorrect insertion prevention groove

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PS

Please check the type/dimensions/specifications of the part PS-26PE-D4T1-B1E in the Crimped Original Type, PS Series series.

Product variants

Part Number
PS-10PE-D4T1-B1E
PS-10PE-D4T1-PN1
PS-10PE-S4LT1-PN1
PS-26PE-D4T1-PN1
PS-26SD-D4C2
PS-30PE-D4LT1-B1E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Type Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Special Notes

₹ 236.00

2 Piece(s)Available 5 Day(s) or more 10Male (plug)101000SolderStraightCable to Circuit BoardBox type pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelTin / tin alloy on nickelWith one incorrect insertion prevention groove

₹ 111.43

5 Piece(s) 5 Day(s) or more 10Male (plug)101000SolderStraightCable to Circuit BoardOpen pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelGold on nickelNA

₹ 189.00

2 Piece(s)Available 5 Day(s) or more 10Male (plug)101000SolderAngleCable to Circuit BoardOpen pin headerTrough hole type1-line typeGlass-Filled PBTGold on nickelGold on nickelNA

₹ 111.00

5 Piece(s)Available 5 Day(s) or more 10Male (plug)261000SolderStraightCable to Circuit BoardOpen pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelGold on nickelNA

₹ 166.00

5 Piece(s)Available 5 Day(s) or more -Female (socket)261000CrimpStraightCable to Circuit BoardSocket HousingFor discrete wire2-line typeGlass-Filled PBTNANANA

₹ 467.20

1 Piece(s) 5 Day(s) or more 10Male (plug)301000SolderAngleCable to Circuit BoardBox type pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelTin / tin alloy on nickelWith one incorrect insertion prevention groove