(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・The socket contacts are crimped to discrete wires and then it is inserted into the socket housing.
・This is a board-to-wire connector used in combination with pin headers.
Part Number |
---|
PS-20PE-D4T1-PN1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Allowable Voltage (V) | Wire connection method | Connection direction | Type | Connector Type | Connector type | Features | Insulator material | Contact contacting part finish | Contact wire connection finish | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 154.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | Male (plug) | 20 | 1000 | Solder | Straight | Cable to Circuit Board | Open pin header | Trough hole type | 2-line type | Glass-Filled PBT | Gold on nickel | Gold on nickel | NA |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | PS |