(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PS Series, MIL Type (Part Number)

PS Series, MIL Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PS Series, MIL Type
  • PS Series, MIL Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      138₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An insulation displacement connector that makes board-to-flat ribbon cable (FRC) connections easy.

 
Part Number
PS-10PE-D4T2-M1E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Connection direction Connector Type Connector type Features Contact wire connection finish Special Notes Special report 2

₹ 166.00

2 Piece(s) Available 5 Day(s) or more 10Male (plug)10SolderStraightPin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelNACircuit Board Mounting Side Contact Length: 3.3 mm

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PS
Application FPC to Circuit Board Allowable Voltage(V) 500 Insulator material Glass-Filled PBT
Contact contacting part finish Gold on nickel