(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MX34 Series (Part Number)

MX34 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are non-waterproof, small-type board-to-cable connectors developed mainly for on-board use.

[Features]
・A small-type/high density connector with abundant variations.
A small-type/high density connector with 2.2 mm (8 turns = 4 mm) contact pitch and 025 tab size.
・Single-row / two-row types are available supporting 3–40 pins.
・Furthermore, in addition to the through-hole type, circuit board pin connector, the SMT type (straight, 20/32 pins) is also available. This type is compatible with automatic mounting, allowing for a variety of connection formats.
・Reliable mating due to mechanical locking structure.
・The mechanical locking structure is resistant to vibration and pulling. Simply inserting the plug creates a clicking sound that ensures the lock is secured. This allows users to confirm proper mating even when visibility is restricted.
・Double-layered stop construction to prevent contact removal.
・Preserving the contact inside the housing involves a double-layer construction consisting of a primary stopping housing lance and a secondary, internal preset, socket housing retainer. This effectively prevents disconnection through vibrations and pulling.
・ Furthermore, the retainer is constructed so that its locking position cannot be set if the contact is not fully inserted. This allows for the detection of semi-inserted contacts.
・The socket lock is protected by a unique housing structure.
・A bridge is installed around the upper portion of the clock lever in the socket housing. This prevents warping and other lock lever damage when an external load is applied when cable harnesses are bundled together.
・High-reliability socket contact
・The contact is a box-style unit that is resistant to the effect of external power fluctuations, etc.
・The contacts have a double layer coil construction and are strongly resistant against prying. This is a highly reliable model that ensures a stable connection.
· Crimped type for easy wire connection.

 
Part Number
MX34028NF2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact board packaging part finish

₹ 586.40

1 Piece(s) 5 Day(s) or more Male (plug)28For PCB-AnglePin HeaderTrough hole type2-line typeGlass filled SPSTinTin

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MX34
Protection function (environmentally resistant) NA Type For Automobile