(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MX23A Series, Contact (Part Number)

MX23A Series, Contact
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      412₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small low-profile connector, which can be widely used in vehicles, motor bikes and other types of waterproof equipment.

 
Part Number
MX23A18NF2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes

₹ 447.00

1 Piece(s) 5 Day(s) or more Male (plug)18For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MX23A
Protection function (environmentally resistant) Available Type For Automobile Insulator material Glass-Filled PBT

Please check the type/dimensions/specifications of the part MX23A18NF2 in the MX23A Series, Contact series.

Product variants

Part Number
MX23A12NF1
MX23A12SF1
MX23A18NF1
MX23A18SF1
MX23A26NF1
MX23A26NF2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes

₹ 1,113.60

1 Piece(s) 5 Day(s) or more Male (plug)12For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

₹ 995.12

1 Piece(s) 5 Day(s) or more Female (socket)12Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

₹ 1,221.60

1 Piece(s) 5 Day(s) or more Male (plug)18For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

₹ 632.86

1 Piece(s) 5 Day(s) or more Female (socket)18Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

₹ 1,252.80

1 Piece(s) 5 Day(s) or more Male (plug)26For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

₹ 1,382.20

1 Piece(s) 5 Day(s) or more Male (plug)26For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)