(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
These are connectors for high reliability PCBs that are utilized in combination with socket housings for box type pin headers and cables that are strongly resistant to connector drop and twisting.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Wire connection method | Connection direction | Connector Type | Connector type | Contact contacting part finish | Contact board packaging part finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 6 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 84.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 8 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 85.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 10 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 16.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 12 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 87.00 | 10 Piece(s) | 5 Day(s) or more | - | Female (socket) | 14 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 85.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 16 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 15.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 18 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 15.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 20 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 87.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 22 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 15.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 24 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 16.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 26 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 88.00 | 10 Piece(s) | 5 Day(s) or more | - | Female (socket) | 28 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 16.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 30 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 27.99 | 200 Piece(s) | 5 Day(s) or more | - | Female (socket) | 32 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 27.99 | 200 Piece(s) | 5 Day(s) or more | - | Female (socket) | 34 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 384.00 | 1 Piece(s) | Available | 5 Day(s) or more | - | Female (socket) | 36 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | |
₹ 88.00 | 10 Piece(s) | 5 Day(s) or more | - | Female (socket) | 38 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 13.00 | 10 Piece(s) | 5 Day(s) or more | 10 | Female (socket) | 40 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 90.00 | 10 Piece(s) | 5 Day(s) or more | - | Female (socket) | 44 | Crimp | Straight | Socket Housing | Incorrect insertion prevention structure/contact retention method | NA | NA | ||
₹ 169.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 4 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 48.00 | 10 Piece(s) | Available | 5 Day(s) or more | 10 | Male (plug) | 4 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 169.00 | 5 Piece(s) | 5 Day(s) or more | - | Male (plug) | 4 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 141.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 6 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 130.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 6 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 127.00 | 5 Piece(s) | 5 Day(s) or more | - | Male (plug) | 6 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 121.00 | 5 Piece(s) | 5 Day(s) or more | - | Male (plug) | 6 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 473.41 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 8 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 133.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 8 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 56.00 | 5 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 8 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 467.20 | 4 Piece(s) | 5 Day(s) or more | - | Male (plug) | 8 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 70.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | Male (plug) | 10 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 137.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 10 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 74.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 467.20 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 139.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 12 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 464.63 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 12 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 131.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 12 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 167.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 14 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 144.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 14 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 141.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 14 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 136.00 | 5 Piece(s) | 5 Day(s) or more | - | Male (plug) | 14 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 102.00 | 5 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 16 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 89.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | Male (plug) | 16 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 120.00 | 120 Piece(s) | 5 Day(s) or more | - | Male (plug) | 16 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 111.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | Male (plug) | 18 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 488.05 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 18 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 146.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 18 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 107.00 | 5 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 20 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 102.00 | 5 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 20 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 467.56 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 20 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | ||
₹ 254.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Male (plug) | 22 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 167.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 22 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 183.00 | 5 Piece(s) | 5 Day(s) or more | - | Male (plug) | 22 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 157.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 22 | Solder | Straight | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 205.00 | 2 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 24 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 173.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 24 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 497.56 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 24 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | ||
₹ 213.00 | 2 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 26 | Solder | Angle | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel | |
₹ 179.00 | 5 Piece(s) | Available | 5 Day(s) or more | - | Male (plug) | 26 | Solder | Angle | Pin Header | Trough hole type | Tin / tin alloy on nickel | Tin / tin alloy on nickel | |
₹ 508.54 | 1 Piece(s) | 5 Day(s) or more | - | Male (plug) | 26 | Solder | Straight | Pin Header | Trough hole type | Gold on nickel | Tin / tin alloy on nickel |
Loading...
Connector Shape | Square shape | Connector series initials | J/K/L | J/K/L | LY |
---|---|---|---|---|---|
Allowable Voltage(V) | 1000 | Representative Standard | UL | Type | Cable to Circuit Board |
Insulator material | Glass filled nylon 66 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy