(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

IL-Y Series

IL-Y Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
These connectors are for circuit board-to-wire connections for low-profile, thin design with a contact pitch of 1.5 mm (single-row), a mounting height of 6.3 mm, and a thickness of 3.5 mm.

 
Part Number
IL-Y-2S-S15C3
IL-Y-3S-S15C3
IL-Y-4P-S15T2-EF
IL-Y-4S-S15C3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Connector type Contact contacting part finish

₹ 78.00

20 Piece(s) Available 5 Day(s) or more -Female (socket)2Socket HousingStepped typeNA

₹ 8.00

20 Piece(s) Available 5 Day(s) or more 10Female (socket)3Socket HousingStepped typeNA

₹ 71.43

1 Piece(s) 5 Day(s) or more -Male (plug)4Pin HeaderTrough hole typeTin on nickel

₹ 8.00

20 Piece(s) Available 5 Day(s) or more 10Female (socket)4Socket HousingStepped typeNA

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I IL-Y
Connection direction Straight Type Cable to Circuit Board Insulator material Nylon 66