(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

IL-AG9 Series

IL-AG9 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      89₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is a versatile and easy-to-use small cable relay connector for various in-vehicle devices

 
Part Number
IL-AG9-2P-S3C1
IL-AG9-2S-S3C1
IL-AG9-3P-S3C1
IL-AG9-3P-S3C1-B
IL-AG9-3S-S3C1
IL-AG9-3S-S3C1-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Connector Type Special Notes

₹ 88.57

5 Piece(s) 5 Day(s) or more Male (plug)2Plug housingInsulator color: Green

₹ 381.60

1 Piece(s) 5 Day(s) or more Female (socket)2Socket HousingInsulator color: Green

₹ 527.20

1 Piece(s) 5 Day(s) or more Male (plug)3Plug housingInsulator color: Green

₹ 144.00

200 Piece(s) 5 Day(s) or more Male (plug)3Plug housingInsulator color: Black

₹ 447.20

1 Piece(s) 5 Day(s) or more Female (socket)3Socket HousingInsulator color: Green

₹ 132.00

200 Piece(s) 5 Day(s) or more Female (socket)3Socket HousingInsulator color: Black

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I IL-AG9
Application Cable Connection Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Type For Automobile Connector type For relay
Insulator material PBT Contact contacting part finish Tin