(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IL-AG6 Series

IL-AG6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      283₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a pin connector for reliable connection to the circuit board, formed to the terminal as a measure to prevent solder joint cracking.

[Features]
・A pin header for prevention of solder joint cracking.
・A straight-type pin header for mounting to circuit boards. Prevents solder cracking that occurs due to extreme changes in temperature, board and insulator expansion coefficient, and vibration.
・This type is formed to a section of the terminal mounted to the circuit board for alleviating stress on the soldered section.
・ Mating sockets: IL-AG5 Series
・ IL-AG5 Series sockets with crimped wire connections are used for the mating socket connectors.
・ Comes with welded legs for securing the circuit board.
・ Equipped with protrusions (legs) for holding the circuit board in place.
・ Ultrasonic welding provides greater rigidity for securing the circuit board.

Part Number
IL-AG6-7P-S3T2
IL-AG6-10P-S3T2
IL-AG6-14P-D3T2
IL-AG6-22P-D3T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins Features

₹ 282.96

1 Piece(s) 5 Day(s) or more 71-line type

₹ 328.51

1 Piece(s) 5 Day(s) or more 101-line type

₹ 375.38

1 Piece(s) 5 Day(s) or more 142-line type

₹ 420.93

1 Piece(s) 5 Day(s) or more 222-line type

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I IL-AG6
Applicable pin/contact Male (plug) Application For PCB Connection direction Straight
Protection function (environmentally resistant) NA Type For Automobile Connector Type Pin Header
Connector type Trough hole type Insulator material PBT Contact contacting part finish Tin
Contact board packaging part finish Tin Special Notes Insulator color: Green
X
whatsapp-qr whatsapp-icon