(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FI-X Series

FI-X Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      269₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 1.0 mm-pitch LCD interface connector for high-density mounting.

 
Part Number
FI-X30H
FI-X30M-NPB
FI-X30MR-NPB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWire connection method Connector Type Contact contacting part finish Contact wire connection finish Special Notes

₹ 269.00

2 Piece(s) Available 5 Day(s) or more -Cable side plug housingNANAFor Standard

₹ 1,360.80

1 Piece(s) 5 Day(s) or more [Other] ZIFCable side plugGold on nickelTin on nickelFPC signal line, upper surface connection type

₹ 1,353.60

1 Piece(s) 5 Day(s) or more [Other] ZIFCable side plugGold on nickelTin / tin alloy on nickelFPC signal line, lower surface connection type

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F FI-X
Applicable pin/contact Male (plug) Number Of Pins 30 Connection direction Straight
Type Cable to Circuit Board Insulator material Glass filled nylon Contact board packaging part finish NA
Special report 2 NA Special report 3 NA Packaging Single Item
X
whatsapp-qr whatsapp-icon