(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FI-R Series

FI-R Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A connector for use with 0.5-mm pitch transmission terminals inside digital equipment.

[Features]
· Terminal: 0.05 mm
· Connector height: 3.0 mm
Compact design supporting 21, 31, 41, 51 core.
· Excellent mating performance due to a large mating guide on the plug side.
· Excellent circuit board retention strength with fixed soldered parts also on the mating side of the circuit board.
· The differential impedance characteristics are matched to 100 Ω.
· In addition, the ground has been reinforced by modifying the structure of the shell and hold-down.
· A right angle type and a straight type are both available for the circuit board and can be freely selected and used with different circuit board patterns.
· Mechanical lock prevents unsuccessful fitting and disconnection.
· Cable type can be selected to match the desired application, including crimped discrete, soldered thin coaxial cable, FCC type, etc.
· Utilized in VESA standard connectors for LCD interfaces used in LCD TVs.

 
Part Number
FI-RE21HL
FI-RE41HL
FI-RE41S-HF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Wire connection method Connection direction Connector Type Shell type Features Contact contacting part finish Contact board packaging part finish

₹ 974.40

1 Piece(s) 5 Day(s) or more -21CrimpStraightHousingTin alloy/tinMechanical lockNANA

₹ 815.71

1 Piece(s) 5 Day(s) or more -41CrimpStraightHousingTin alloy/tinMechanical lockNANA

₹ 943.90

1 Piece(s) 5 Day(s) or more Female (socket)41SolderAngleReceptacleStainless steel/tinSingle ItemGold on nickelTin on nickel

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F FI-R
Type Cable to Circuit Board Insulator material Heat resistant plastic Contact wire connection finish NA
X
whatsapp-qr whatsapp-icon