(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

FI Series (Part Number)

FI Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      111₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connector for connecting cables to boards with a 1.25-mm pitch for circuit connections inside equipment.
・The single-row model is suitable for thinner devices. The 2-row model (staggered array) is suitable for high-density mounting.
・The circuit board side receptacle is a small, low-profile SMT with a mounting height of 1.8 mm (1-row type) and 3.7 mm (2-row type).
・SMT connection: 1-row type – 1.25-mm pitch; 2-row type – 0.625-mm pitch.
・The receptacle prevents the connector from floating during soldering and is equipped with a hold-down to strengthen the retaining force on the connector's circuit board.
・The cable-side plug has a uniform finish and superior workability for discrete wire crimped-type connectors.
・Includes a reverse-insertion prevention key.
・This is a friction-lock type.
· The receptacles can be supplied with embossed taping to support automatic mounting.

 
Part Number
FI-W5P-HFE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Contact board packaging part finish Special Notes Special report 2 Electromagnetic shield function

₹ 256.00

2 Piece(s) 5 Day(s) or more -Female (socket)5500SolderAngleCircuit board side receptacleSMT type2-line typeGlass filled PPSGold on nickelTin / tin alloy on nickel-Standard type (circuit board implementation)Circuit Board Mounting: 3.7mmNA

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F FI
Type Cable to Circuit Board Special report 3 NA Packaging Standard Product

Please check the type/dimensions/specifications of the part FI-W5P-HFE in the FI Series series.

Product variants

Part Number
FI-S15S
FI-S20P-HFE
FI-S20S
FI-W7P-HFE
FI-W7S
FI-W9P-HFE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Contact board packaging part finish Special Notes Special report 2 Electromagnetic shield function

₹ 153.00

5 Piece(s)Available 5 Day(s) or more -Male (plug)15500CrimpStraightCable side plug housingFor discrete wire1-line typeGlass filled nylonNANANANANANA

₹ 275.00

2 Piece(s)Available 5 Day(s) or more -Female (socket)20500SolderAngleCircuit board side receptacleSMT type1-line typeGlass filled LCPGold on nickelTin / tin alloy on nickel-Standard type (circuit board implementation)Circuit Board Mounting: 1.8mmNA

₹ 111.43

5 Piece(s) 5 Day(s) or more 10Male (plug)20500CrimpStraightCable side plug housingFor discrete wire1-line typeGlass filled nylonNANANANANANA

₹ 269.00

2 Piece(s)Available 5 Day(s) or more -Female (socket)7500SolderAngleCircuit board side receptacleSMT type2-line typeGlass filled PPSGold on nickelTin / tin alloy on nickel-Standard type (circuit board implementation)Circuit Board Mounting: 3.7mmNA

₹ 505.60

1 Piece(s) 5 Day(s) or more -Male (plug)7500CrimpStraightCable side plug housingFor discrete wire2-line typeGlass filled nylonNANANANANANA

₹ 269.00

2 Piece(s)Available 5 Day(s) or more -Female (socket)9500SolderAngleCircuit board side receptacleSMT type2-line typeGlass filled PPSGold on nickelTin / tin alloy on nickel-Standard type (circuit board implementation)Circuit Board Mounting: 3.7mmNA