(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

FI Series (Part Number)

FI Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      111₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connector for connecting cables to boards with a 1.25-mm pitch for circuit connections inside equipment.
・The single-row model is suitable for thinner devices. The 2-row model (staggered array) is suitable for high-density mounting.
・The circuit board side receptacle is a small, low-profile SMT with a mounting height of 1.8 mm (1-row type) and 3.7 mm (2-row type).
・SMT connection: 1-row type – 1.25-mm pitch; 2-row type – 0.625-mm pitch.
・The receptacle prevents the connector from floating during soldering and is equipped with a hold-down to strengthen the retaining force on the connector's circuit board.
・The cable-side plug has a uniform finish and superior workability for discrete wire crimped-type connectors.
・Includes a reverse-insertion prevention key.
・This is a friction-lock type.
· The receptacles can be supplied with embossed taping to support automatic mounting.

 
Part Number
FI-S8S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Contact board packaging part finish Special Notes Special report 2 Electromagnetic shield function

₹ 523.20

1 Piece(s) 5 Day(s) or more -Male (plug)8500CrimpStraightCable side plug housingFor discrete wire1-line typeGlass filled nylonNANANANANANA

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F FI
Type Cable to Circuit Board Special report 3 NA Packaging Standard Product

Please check the type/dimensions/specifications of the part FI-S8S in the FI Series series.

Product variants

Part Number
FI-S15S
FI-S20P-HFE
FI-S20S
FI-SE20ME
FI-SE20MRE
FI-SE20P-HFE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Contact board packaging part finish Special Notes Special report 2 Electromagnetic shield function

₹ 153.00

5 Piece(s)Available 5 Day(s) or more -Male (plug)15500CrimpStraightCable side plug housingFor discrete wire1-line typeGlass filled nylonNANANANANANA

₹ 275.00

2 Piece(s)Available 5 Day(s) or more -Female (socket)20500SolderAngleCircuit board side receptacleSMT type1-line typeGlass filled LCPGold on nickelTin / tin alloy on nickel-Standard type (circuit board implementation)Circuit Board Mounting: 1.8mmNA

₹ 111.43

5 Piece(s) 5 Day(s) or more 10Male (plug)20500CrimpStraightCable side plug housingFor discrete wire1-line typeGlass filled nylonNANANANANANA

₹ 1,271.20

1 Piece(s) 5 Day(s) or more -Male (plug)20500CrimpStraightCable side plugFPC ZIF type1-line typeGlass filled PPSGold on nickelTin / tin alloy on nickelNAFPC signal line, upper surface connection typeNAAvailable

₹ 839.00

1 Piece(s) 5 Day(s) or more -Male (plug)20500CrimpStraightCable side plugFPC ZIF type1-line typeGlass filled PPSGold on nickelTin / tin alloy on nickelNAFPC signal line, lower surface connection typeNAAvailable

₹ 986.40

1 Piece(s) 5 Day(s) or more -Female (socket)20-SolderAngleCircuit board side receptacleSMT type1-line typeGlass filled LCPGold on nickel-Tin / tin alloy on nickelCircuit board upper surface implementation typeCircuit Board Mounting: 1.96 mmAvailable