(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Sub, D02, D02-M15 Series (Part Number)

D-Sub, D02, D02-M15 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small, lightweight, highly reliable connector for making every type of electronic device smaller and more dense to support advanced features.

[Features]
・The D-sub connector is becoming the standard with its combination of pin and socket connector types.
・Interchangeable with different connector types and commonly used accessories.
・The shell joint shape has polarity, fully preventing accidental reverse insertion.
・The DO2 series is a high-density mounting connector with approximately twice as many contacts inside the same shell size as the D-sub.
・The outer appearance is short and compact. The contact and insulation material is contained in a hard, steel shell.
・There are 5 shell sizes (E, A, B, C, and D), which come with 9, 15, 25, 37, and 50 cores. Special arrays with coaxial and high-current contacts are also available.

 
Part Number
DALC-J15SAF-10L9FE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD/E/F Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Type Connector Type Shell type Features Insulator material Contact contacting part finish Contact board packaging part finish Special Notes Special report 2 Special report 3 Special report 4

₹ 391.45

1 Piece(s) 5 Day(s) or more -[Dsub] DsubFemale (socket)15For PCB-AngleEMI-compatibleCircuit Board SideStandard TypeFerrite: Yes (Multi-hole type)Synthetic ResinGoldCopper/copper alloyMating fixed shape: Hexagon shape (short) M2.6 mm screwGround lug shape: Hook retained typeScrew code: 10-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F Protection function (environmentally resistant) NA

Please check the type/dimensions/specifications of the part DALC-J15SAF-10L9FE in the D-Sub, D02, D02-M15 Series series.

Product variants

Part Number
D02-M15SAG-20L9E
D02-M15SAG-21L9E
D02-M15SAG-23L9E
DALC-J15SAF-11L9-E
DALC-J15SAF-13L6E
DALC-J15SAF-13L6FE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD/E/F Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Type Connector Type Shell type Features Insulator material Contact contacting part finish Contact board packaging part finish Special Notes Special report 2 Special report 3 Special report 4

₹ 417.60

1 Piece(s) 5 Day(s) or more 10[Other] D02-M15Female (socket)15For PCB-AngleEMI-compatibleReceptacle for circuit board mountingTin PlatingTrough hole typeGlass-Filled PBTGoldCopper/copper alloyHigh-density mounting type connector / Mating fixed shape: Hexagon shape (short) #4-40 inch screwGround lug shape: Hook retained type--

₹ 367.14

1 Piece(s) 5 Day(s) or more -[Other] D02-M15Female (socket)15For PCB-AngleEMI-compatibleReceptacle for circuit board mountingTin PlatingTrough hole typeGlass-Filled PBTGoldCopper/copper alloyHigh-density mounting type connector / Mating fixed shape: (Sold separately)Ground lug shape: Hook retained type--

₹ 411.43

1 Piece(s) 5 Day(s) or more 10[Other] D02-M15Female (socket)15For PCB-AngleEMI-compatibleReceptacle for circuit board mountingTin PlatingTrough hole typeGlass-Filled PBTGoldCopper/copper alloyHigh-density mounting type connector / Mating fixed shape: Hexagon shape (long) #4-40 inch screwGround lug shape: Hook retained type--

₹ 513.35

1 Piece(s) 5 Day(s) or more -[Dsub] DsubFemale (socket)15For PCB-AngleEMI-compatibleCircuit Board SideStandard TypeFerrite: NoneSynthetic ResinGoldCopper/copper alloyMating fixed shape: (Sold separately)Ground lug shape: Hook retained typeScrew code: 11-

₹ 652.00

1 Piece(s) 5 Day(s) or more 10[Dsub] DsubFemale (socket)15For PCB-AngleEMI-compatibleCircuit Board SideStandard TypeFerrite: NoneSynthetic ResinGoldCopper/copper alloyMating fixed shape: Hexagon shape (long) M2.6 mm screwGround lug shape: M3 mm screwsScrew code: 13-

₹ 398.15

1 Piece(s) 5 Day(s) or more -[Dsub] DsubFemale (socket)15For PCB-AngleEMI-compatibleCircuit Board SideStandard TypeFerrite: Yes (Multi-hole type)Synthetic ResinGoldCopper/copper alloyMating fixed shape: Hexagon shape (long) M2.6 mm screwGround lug shape: M3 mm screwsScrew code: 13-
X
whatsapp-qr whatsapp-icon