(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
D-Sub, D02, D02-M15 Series (Part Number)

D-Sub, D02, D02-M15 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small, lightweight, highly reliable connector for making every type of electronic device smaller and more dense to support advanced features.

[Features]
・The D-sub connector is becoming the standard with its combination of pin and socket connector types.
・Interchangeable with different connector types and commonly used accessories.
・The shell joint shape has polarity, fully preventing accidental reverse insertion.
・The DO2 series is a high-density mounting connector with approximately twice as many contacts inside the same shell size as the D-sub.
・The outer appearance is short and compact. The contact and insulation material is contained in a hard, steel shell.
・There are 5 shell sizes (E, A, B, C, and D), which come with 9, 15, 25, 37, and 50 cores. Special arrays with coaxial and high-current contacts are also available.

 
Part Number
DB-25SF-T-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD/E/F Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Type Connector Type Shell type Features Insulator material Contact contacting part finish Contact board packaging part finish Special Notes Special report 2 Special report 3 Special report 4

₹ 1,080.80

1 Piece(s) 5 Day(s) or more 10[Dsub] DsubFemale (socket)25For PCB-StraightEMI-compatibleCircuit Board SideStandard TypePress type contactGlass-Filled PBTGoldGoldGrounding dimple machining (pin side)---

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F Protection function (environmentally resistant) NA

Please check the type/dimensions/specifications of the part DB-25SF-T-N in the D-Sub, D02, D02-M15 Series series.

Product variants

Part Number
D02-M15SAG-20L9E
D02-M15SAG-21L9E
D02-M15SAG-23L9E
DB-25SR
DBF-25P-NR
DBF-25PR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD/E/F Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Type Connector Type Shell type Features Insulator material Contact contacting part finish Contact board packaging part finish Special Notes Special report 2 Special report 3 Special report 4

₹ 417.60

1 Piece(s) 5 Day(s) or more 10[Other] D02-M15Female (socket)15For PCB-AngleEMI-compatibleReceptacle for circuit board mountingTin PlatingTrough hole typeGlass-Filled PBTGoldCopper/copper alloyHigh-density mounting type connector / Mating fixed shape: Hexagon shape (short) #4-40 inch screwGround lug shape: Hook retained type--

₹ 367.14

1 Piece(s) 5 Day(s) or more -[Other] D02-M15Female (socket)15For PCB-AngleEMI-compatibleReceptacle for circuit board mountingTin PlatingTrough hole typeGlass-Filled PBTGoldCopper/copper alloyHigh-density mounting type connector / Mating fixed shape: (Sold separately)Ground lug shape: Hook retained type--

₹ 411.43

1 Piece(s) 5 Day(s) or more 10[Other] D02-M15Female (socket)15For PCB-AngleEMI-compatibleReceptacle for circuit board mountingTin PlatingTrough hole typeGlass-Filled PBTGoldCopper/copper alloyHigh-density mounting type connector / Mating fixed shape: Hexagon shape (long) #4-40 inch screwGround lug shape: Hook retained type--

₹ 1,807.20

1 Piece(s) 5 Day(s) or more 10[Dsub] DsubFemale (socket)25Cable ConnectionSolderStraightGeneral purpose typeWire sideStandard TypeMachine type contactGlass filled nylonGold-----

₹ 1,195.09

1 Piece(s) 5 Day(s) or more -[Dsub] DsubMale (plug)25Cable ConnectionSolderStraightGeneral purpose typeWire sideFloating type (rear mounting)Press type contactGlass-Filled PBTGold-----

₹ 1,870.15

1 Piece(s) 5 Day(s) or more -[Dsub] DsubMale (plug)25Cable ConnectionSolderStraightGeneral purpose typeWire sideFloating type (rear mounting)Machine type contactGlass filled nylonGold-----
X
whatsapp-qr whatsapp-icon