(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A small, lightweight, highly reliable connector for making every type of electronic device smaller and more dense to support advanced features.
[Features]
・The D-sub connector is becoming the standard with its combination of pin and socket connector types.
・Interchangeable with different connector types and commonly used accessories.
・The shell joint shape has polarity, fully preventing accidental reverse insertion.
・The DO2 series is a high-density mounting connector with approximately twice as many contacts inside the same shell size as the D-sub.
・The outer appearance is short and compact. The contact and insulation material is contained in a hard, steel shell.
・There are 5 shell sizes (E, A, B, C, and D), which come with 9, 15, 25, 37, and 50 cores. Special arrays with coaxial and high-current contacts are also available.
Part Number |
---|
DE-9PA-J4-2R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D/E/F | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,649.60 | 1 Piece(s) | 5 Day(s) or more | - | [Dsub] Dsub | Male (plug) | 9 | For PCB | - | Angle | - | Circuit Board Side | Standard Type | Machine type contact | Glass-Filled PBT | Gold | Gold | Mating fixed shape: Rectangle (M2.6 mm screw) | - | - | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | NA |