(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a D sub series accessory.
[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.
Part Number |
---|
D20419-18JR |
D20419-21JR |
D20419-JR |
D20420-12JR |
D20420-13JR |
D20420-15JR |
D20420-JR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Color | Features | Product Category | Type | Features | Color | Material | EMI Measure | Finishing | Conforming shell size | Conforming product | Mating stand shape | Special Notes | Note | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 325.71 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | Applicable shell size and assembly is [DB, DC (pin)] | - | ||
₹ 437.60 | 3 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DB, DC (pin)] (metal) | - | ||
₹ 207.96 | 4 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly is [DE, DA (pin or socket)/DB, DC (socket)] | - | ||
₹ 408.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DD (socket)] (metal) | - | ||
₹ 392.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | Applicable shell size and assembly is [DD (pin)] | - | ||
₹ 544.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DD (pin)] (metal) | - | ||
₹ 340.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Screw locking device | Locking screw (male side) | M2.6 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-J3R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | Applicable shell size and assembly is [DD (socket)] | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy