(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a D sub series accessory.
[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.
Part Number |
---|
DB-C4-J11-S1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Color | Features | Product Category | Type | Features | Color | Material | EMI Measure | Finishing | Conforming shell size | Conforming product | Mating stand shape | Special Notes | Note | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,022.31 | 1 Piece(s) | 5 Day(s) or more | 10 | Hood | Aluminum Alloy | Direct Type Hood | Silver | Short Screw / #4 to 40 Imperial Thread | Junction shell | Metal Hood | Short screw/#4-40 inch screw | - | Aluminum Die Casting | Corresponds To | Nickel Plating | B | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part DB-C4-J11-S1 in the D-Sub Series, Accessory series.
Part Number |
---|
D20418-2R |
D20418-J23R |
D20418-J2F |
DB-C8-J10-B1-1R |
DB-C8-J10-B3-1R |
DB-C8-J10-B4-1R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Color | Features | Product Category | Type | Features | Color | Material | EMI Measure | Finishing | Conforming shell size | Conforming product | Mating stand shape | Special Notes | Note | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 382.86 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Mating fixed base | For front/rear mounting of lock nuts (female side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | - | Hexagonal shape (short) | Cannot be used for cable for relay | - | - | ||
₹ 354.29 | 1 Piece(s) | 5 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | M3 Metric Thread | Mating fixed base | For front/rear mounting of lock nuts (female side) | M3 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | - | Hexagonal shape (short) | Cannot be used for cable for relay | - | - | ||
₹ 325.71 | 1 Piece(s) | 5 Day(s) or more | 10 | Other | - | - | - | - | Fixing screw | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 384.76 | 1 Piece(s) | 5 Day(s) or more | 10 | Hood | Plastic | Direct Type Hood | Black | Short Screw / M2.6 Metric Thread | Junction shell | Plastic divided type/straight clamp | Short screw/M2.6 mm screw | Black | ABS Resin | Non-Compatible | - | B | - | - | - | - | - | ||
₹ 610.00 | 1 Piece(s) | 5 Day(s) or more | - | Hood | Plastic | Direct Type Hood | Black | Short Screw / M3 Metric Thread | Junction shell | Plastic divided type/straight clamp | Short screw/M3 mm screw | Black | ABS Resin | Non-Compatible | - | B | - | - | - | - | - | ||
₹ 544.15 | 1 Piece(s) | 5 Day(s) or more | 10 | Hood | Plastic | Direct Type Hood | Black | Long Screw / M2.6 Metric Thread | Junction shell | Plastic divided type/straight clamp | Long screw/M2.6 metric screws | Black | ABS Resin | Non-Compatible | - | B | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy