(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

D-Sub Series, Accessory (Part Number)

D-Sub Series, Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      81₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a D sub series accessory.

[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.

Part Number
DC-C3-J11R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Specification Color Features Product Category Type Features Color Material EMI Measure Finishing Conforming shell size Conforming product Mating stand shape Special Notes Note Operating Temperature Range
(°C)

₹ 396.82

1 Piece(s) 5 Day(s) or more 10HoodPlasticDirect Type HoodBlackWithout ThreadJunction shellPlastic/straight clampWithout ScrewBlackABS ResinNon-Compatible-C-----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DC-C3-J11R in the D-Sub Series, Accessory series.

Product variants

Part Number
D20418-2R
D20418-J23R
D20418-J2F
DC-C4-J12
DC-C4-J12-F
DC-C4-J12-F1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Material Specification Color Features Product Category Type Features Color Material EMI Measure Finishing Conforming shell size Conforming product Mating stand shape Special Notes Note Operating Temperature Range
(°C)

₹ 382.86

1 Piece(s) 5 Day(s) or more 10Connector FastenerMetal-Silver#4 to 40 Imperial ThreadMating fixed baseFor front/rear mounting of lock nuts (female side)#4-40 inch screws-SteelNon-CompatibleTrivalent chromate on zinc plating--Hexagonal shape (short)Cannot be used for cable for relay--

₹ 354.29

1 Piece(s) 5 Day(s) or more 10Connector FastenerMetal-SilverM3 Metric ThreadMating fixed baseFor front/rear mounting of lock nuts (female side)M3 millimeter screw-SteelNon-CompatibleTrivalent chromate on zinc plating--Hexagonal shape (short)Cannot be used for cable for relay--

₹ 325.71

1 Piece(s) 5 Day(s) or more 10Other----Fixing screw------------

₹ 1,077.22

1 Piece(s) 5 Day(s) or more 10HoodAluminum AlloyDirect Type HoodSilverM2.6 Metric ThreadJunction shellMetal HoodShort screw/M2.6 mm screw-Aluminum Die CastingCorresponds ToNickel PlatingC-----

₹ 1,434.84

1 Piece(s) 5 Day(s) or more 10HoodAluminum AlloyDirect Type HoodSilverLong Screw / M2.6 Metric ThreadJunction shellMetal HoodLong screw/M2.6 metric screws-Aluminum Die CastingCorresponds ToNickel PlatingC-----

₹ 1,434.84

1 Piece(s) 5 Day(s) or more 10HoodAluminum AlloyDirect Type HoodSilverLong Screw / #4 to 40 Imperial ThreadJunction shellMetal HoodLong screw/#4-40 inch screws-Aluminum Die CastingCorresponds ToNickel PlatingC-----