(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PS-LA Series, Contact【100 Pieces Per Package】

PS-LA Series, Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 2-point contact configuration using spring characteristics. These contacts have a high-tension locking structure that prevents incorrect insertion and makes them strongly resistant to vibration.

 
Part Number
PS-SLA-C2-1-100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 1,593.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector series initials P/Q/R P/Q/R PS Applicable pin/contact Female
Wire connection method Crimp Connection direction Straight Applicable Wire Size(AWG) 28 to 24
Applicable wire coating outer diameter(mm) 1.0–1.6 Contact contacting part finish Gold on nickel Packing Type Individual
Material Phosphor bronze for spring

Please check the type/dimensions/specifications of the part PS-SLA-C2-1-100 in the PS-LA Series, Contact series.

X
whatsapp-qr whatsapp-icon