(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MX23A Series【5,000 Pieces Per Package】

MX23A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,668₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Utilizing two highly reliable springs, the external unit has a large chamfer, which prevents causing damage to grommets.

Part Number
M23S05K4F1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 27,668.22

1 Pack(s)

5,000 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials M/N/O M/N/O MX Applicable pin/contact Female
Wire connection method Crimp Connection direction Straight Applicable Wire Size(AWG) 22(AVSS)
Applicable Wire Size(mm2) 0.3(AVSS) Applicable wire coating outer diameter(mm) 1.4 to 1.5 Contact contacting part finish Tin
Material Highly conductive copper alloy Applicable wire type AVSS Note Coating outer diameter differs depending on the cable. Confirm the applicable diameter for the cable you are using before use.

Please check the type/dimensions/specifications of the part M23S05K4F1 in the MX23A Series series.

X
whatsapp-qr whatsapp-icon