(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

D-Sub Series, Contact【1-100 Pieces Per Package】 (Part Number)

D-Sub Series, Contact
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are D-sub Series contacts

[Features]
· Pressed contacts are available as reel contacts for connecting wires by semi-automatic crimping machines and single body contacts for connecting wires by manual crimping tools.

Part Number
D*C-20-22S-PKG100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Wire connection method Connection direction Specifications Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Suitable cable type Contact Type Withstand voltage (VAC r.m.s. 1 minute) Contact Resistance
(mΩ or less (initial))
Packing Type Note Operating Temperature Range
(°C)
Insulator material EMI Measure

₹ 879.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10FemaleCrimpStraightPress contact24 to 220.21 to 0.32-Socket10004.5(AWG24)Individual--65 to +125--

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F Dsub Allowable Current(A) 5
Contact contacting part finish Gold

Please check the type/dimensions/specifications of the part D*C-20-22S-PKG100 in the D-Sub Series, Contact series.

Product variants

Part Number
030-50635
030-50640
030-50641
D*C-20-24P-PKG100
D*C-20-24S-PKG100
DM53740-5001R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Wire connection method Connection direction Specifications Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Suitable cable type Contact Type Withstand voltage (VAC r.m.s. 1 minute) Contact Resistance
(mΩ or less (initial))
Packing Type Note Operating Temperature Range
(°C)
Insulator material EMI Measure

₹ 72.86

10 Piece(s) 5 Day(s) or more 10MaleCrimpStraightMachine Contact24 to 200.21 to 0.52-Pin10004.5(AWG24)---65 to +125--

₹ 48.00

20 Piece(s) 5 Day(s) or more 10FemaleCrimpStraightMachine Contact30 to 260.05–0.13-Socket10006(AWG30 to 28)---65 to +125--

₹ 54.00

18 Piece(s) 5 Day(s) or more 10MaleCrimpStraightMachine Contact30 to 260.05–0.13-Pin10006(AWG30 to 28)---65 to +125--

₹ 885.69

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10MaleCrimpStraightPress contact30 to 240.05 to 0.21-Pin10006(AWG30 to 28)Individual--65 to +125--

₹ 1,331.20

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10FemaleCrimpStraightPress contact30 to 240.05 to 0.21-Socket10006(AWG30 to 28)Individual--65 to +125--

₹ 2,119.20

1 Piece(s) 5 Day(s) or more 10MaleSolderStraightCoaxial contact--RG-179B/U / RG-316B/UPlug type-----55 to +120fluoropolymer-