(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

JN1W/JN2W Series (Part Number)

JN1W/JN2W Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      932₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a small, round, waterproof single-action connector coupling that has excellent operability in comparison to spring-type couplings.

Features of JN1W/JN2W Series Contacts

Features and dimensions of JN1W Series

Dimensional drawing (JN1HW15PL)

Dimensional drawing (JN1HW15PL)

Mating diagram (JN1HW15PL)

Mating diagram (JN1HW15PL)

Dimensional drawing (JN1KW15PL)

Dimensional drawing (JN1KW15PL)

Mating diagram (JN1KW15PL)

Mating diagram (JN1KW15PL)

 Number of coresTypeProduct NamePerformance/shape
JN1W15In-line receptacleJN1HW15PL1Waterproof when mated, crimp pin (Sold separately)
Cable diameter ø8 to 10
In-Line Receptacle for BulkheadJN1KW15PL1Waterproof when mated, crimp pin (Sold separately)
Cable diameter ø8 to 10

Features and dimensions of JN2W Series

Dimensional drawing (JN2AW05FH1/JN2AW05MH1)

Dimensional drawing (JN2AW05FH1/JN2AW05MH1)

Dimensional drawing (JN2DW05FH/JNDW05MH)

Dimensional drawing (JN2DW05FH/JNDW05MH)

Dimensional drawing (JN2FW05FH/JN2FW05MH)

Dimensional drawing (JN2FW05FH/JN2FW05MH)

Mating diagram (JN2FW05FH/JN2FW05MH)

Mating diagram (JN2FW05FH/JN2FW05MH)

Dimensional drawing (JN2HW05FH/JN2HW05MH)

Dimensional drawing (JN2HW05FH/JN2HW05MH)

Mating diagram (JN2HW05FH/JN2HW05MH)

Mating diagram (JN2HW05FH/JN2HW05MH)

Dimensional drawing (JN2KW05FH/JN2KW05MH)

Dimensional drawing (JN2KW05FH/JN2KW05MH)

Mating diagram (JN2KW05FH/JN2KW05MH)

Mating diagram (JN2KW05FH/JN2KW05MH)

Dimensional drawing (JN2LW05FH)

Dimensional drawing (JN2LW05FH)

Mating diagram (JN2LW05FH)

Mating diagram (JN2LW05FH)

 Number of coresTypeProduct NamePerformance/shape
JN2W5ReceptacleJN2AW05FH1Waterproof when mated, solder socket, with body ground
JN2AW05MH1Waterproof when mated, solder pin, body ground
In-line receptacleJN2HW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
JN2HW05MH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
In-Line Receptacle for BulkheadJN2KW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
JN2KW05FH2Waterproof when mated, solder socket
Cable diameter ø10 to 12 with body grounding
JN2KW05MH3Waterproof when mated, solder pin
Cable diameter ø4 to 6 with body grounding
Angle In-Line Receptacle for BulkheadJN2LW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
Straight PlugJN2DW05MH1Waterproof when mated, solder pin
Cable diameter ø8 to 10
JN2DW05MH2Waterproof when mated, solder pin
Cable diameter ø10 to 12
JN2DW05MH3Waterproof when mated, solder pin
Cable diameter ø4 to 6
JN2DW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10
Angle plugJN2FW05MH1Waterproof when mated, solder pin
Cable diameter ø8 to 10
JN2FW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10
Waterproof capJN2-AW-DC1JN1,2 W-15 positions, JN2W-5 positions for receptacle,
with IP67 rope
Part Number
JN2AW05MH1-RK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnector series initials J/K/L Applicable pin/contact Number Of Pins Application Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire
(AWG No.)
Shell Size Applicable Cable Diameter
(mm)
Special Symbol Contact Thickness Modify Number Note Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

₹ 1,920.34

1 Piece(s) 5 Day(s) or more -[Other] JN2WMale-Panel MountAC400SolderStraightIP67Panel Mount Receptacle#16×514 or lessø 20 to ø 25ø 8 to 10RK#161-JN2DW05FH1 [Straight Plug]JN2FW05FH1 [Right Angle Plug]--

Loading...

  1. 1
 

Basic Information

Connector Shape Round Waterproof Function Waterproof when mating