(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
IP67 waterproof and dust proof. This round, waterproof connector was developed for interfacing with industrial machines and offers a single-action lock mechanism.
[Features]
・The all-plastic JN1 series, and the JN2 series strengthened types that have been produced with a part metallic construction. These are matched to small-type units for use with a variety of electronic devices.
・UL and TUV standard certified products are also available (JN2-4 core).
Part Number |
---|
JN1DS04FKKX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | J/K/L | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Connection direction | Connector Type | Applicable wire coating outer diameter (mm) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Waterproof Function | Insert rotation position (°C) | Features | Contact contacting part finish | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,154.29 | 1 Piece(s) | 5 Day(s) or more | - | JN1 | Female | 4 | Cable Connection | Solder | Straight | Straight Plug | No special notes | 1.25 or less | No special notes | Waterproof when mating | X position | Connector Kit | Silver | JN1AS04MK1X [Panel mounting receptacle] | JN1AS04MK2XR [Panel mounting receptacle] | JN2AS04MK2X-R [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | J/K/L | Shell color | Black |
---|
Please check the type/dimensions/specifications of the part JN1DS04FKKX in the JN1/JN2 Series series.
Part Number |
---|
JN1AS04MK2XR |
JN1AS10ML1-R |
JN1AS10ML2-R |
JN1DS10SL1 |
JN1DS10SL2 |
JN1DS10SL3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | J/K/L | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Connection direction | Connector Type | Applicable wire coating outer diameter (mm) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Waterproof Function | Insert rotation position (°C) | Features | Contact contacting part finish | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,402.86 | 1 Piece(s) | 5 Day(s) or more | - | JN1 | Male | 4 | Panel Mount | Solder | Straight | Panel Mount Receptacle | No special notes | 0.75 or Less | No special notes | Unit waterproofing | X position | With ground connection structure | Silver | JN1DS04FK1X [Straight plug] | JN1DS04FK2X [Straight plug] | JN1DS04FKKX [Straight plug] | JN1FS04FK1X [Right angle plug] | - | - | - | - | - | - | - | - | - | ||
₹ 368.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | JN1 | Male | 10 | Panel Mount | Solder | Straight | Panel Mount Receptacle | No special notes | No special notes | 22 or Less | Waterproof when mating | Normal position | NA | Gold | JN1DS10SL1 [Straight plug] | JN1DS10SL2 [Straight plug] | JN1DS10SL3 [Straight plug] | JN1DS10SLK [Straight plug] | - | - | - | - | - | - | - | - | - | |
₹ 1,168.80 | 1 Piece(s) | 5 Day(s) or more | - | JN1 | Male | 10 | Panel Mount | Solder | Straight | Panel Mount Receptacle | No special notes | No special notes | 22 or Less | Unit waterproofing | Normal position | NA | Gold | JN1DS10SL1 [Straight plug] | JN1DS10SL2 [Straight plug] | JN1DS10SL3 [Straight plug] | JN1DS10SLK [Straight plug] | - | - | - | - | - | - | - | - | - | ||
₹ 647.27 | 1 Piece(s) | 5 Day(s) or more | 10 | JN1 | Female | 10 | Cable Connection | [Other] Compression/solder | Straight | Straight Plug | φ 5.7 to 7.3 | No special notes | No special notes | Waterproof when mating | Normal position | Bushing color: Black | Gold | JN1AS10ML1-R [Panel mounting receptacle] | JN1AS10ML2-R [Panel mounting receptacle] | JN2AS10ML1-R [Panel mounting receptacle] | JN2 AS10ML2-R [Panel mounting receptacle] | JN1AS10UL1 [Panel mounting receptacle] | JN2AS10UL1-R [Panel mounting receptacle] | JN1HS10PL1 [Receptacle for cable relay] | JN1HS10PL2 [Receptacle for cable relay] | JN1HS10PL3 [Receptacle for cable relay] | JN1HS10PL3S [Receptacle for cable relay] | JN1HS10PL4S [Receptacle for cable relay] | JN1KS10PL1 [Receptacle for bulkhead relay] | JN1KS10PL2 [Receptacle for bulkhead relay] | ||
₹ 859.20 | 1 Piece(s) | 5 Day(s) or more | 10 | JN1 | Female | 10 | Cable Connection | [Other] Compression/solder | Straight | Straight Plug | φ 6.5 to 8 | No special notes | No special notes | Waterproof when mating | Normal position | Bushing color: Gray | Gold | JN1AS10ML1-R [Panel mounting receptacle] | JN1AS10ML2-R [Panel mounting receptacle] | JN2AS10ML1-R [Panel mounting receptacle] | JN2 AS10ML2-R [Panel mounting receptacle] | JN1AS10UL1 [Panel mounting receptacle] | JN2AS10UL1-R [Panel mounting receptacle] | JN1HS10PL1 [Receptacle for cable relay] | JN1HS10PL2 [Receptacle for cable relay] | JN1HS10PL3 [Receptacle for cable relay] | JN1HS10PL3S [Receptacle for cable relay] | JN1HS10PL4S [Receptacle for cable relay] | JN1KS10PL1 [Receptacle for bulkhead relay] | JN1KS10PL2 [Receptacle for bulkhead relay] | ||
₹ 1,995.71 | 1 Piece(s) | 5 Day(s) or more | - | JN1 | Female | 10 | Cable Connection | [Other] Compression/solder | Straight | Straight Plug | φ 3.5 to 5 | No special notes | No special notes | Waterproof when mating | Normal position | Bushing color: Brick | Gold | JN1AS10ML1-R [Panel mounting receptacle] | JN1AS10ML2-R [Panel mounting receptacle] | JN2AS10ML1-R [Panel mounting receptacle] | JN2 AS10ML2-R [Panel mounting receptacle] | JN1AS10UL1 [Panel mounting receptacle] | JN2AS10UL1-R [Panel mounting receptacle] | JN1HS10PL1 [Receptacle for cable relay] | JN1HS10PL2 [Receptacle for cable relay] | JN1HS10PL3 [Receptacle for cable relay] | JN1HS10PL3S [Receptacle for cable relay] | JN1HS10PL4S [Receptacle for cable relay] | JN1KS10PL1 [Receptacle for bulkhead relay] | JN1KS10PL2 [Receptacle for bulkhead relay] |