(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

JN1/JN2 Series (Part Number)

JN1/JN2 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      363₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP67 waterproof and dust proof. This round, waterproof connector was developed for interfacing with industrial machines and offers a single-action lock mechanism.

[Features]
・The all-plastic JN1 series, and the JN2 series strengthened types that have been produced with a part metallic construction. These are matched to small-type units for use with a variety of electronic devices.
・UL and TUV standard certified products are also available (JN2-4 core).

 
Part Number
JN2FS10SL2-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSJ/K/L Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Applicable wire coating outer diameter
(mm)
Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Waterproof Function Insert rotation position
(°C)
Features Contact contacting part finish Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13

₹ 1,212.80

1 Piece(s) 5 Day(s) or more 10[Other] JN2Female10Cable Connection[Other] Compression/solderAngleRight angle plugφ 6.5 to 8No special notesNo special notesWaterproof when matingNormal positionBushing color: GrayGoldJN1AS10ML1-R [Panel mounting receptacle]JN1AS10ML2-R [Panel mounting receptacle]JN2AS10ML1-R [Panel mounting receptacle]JN2 AS10ML2-R [Panel mounting receptacle]JN1AS10UL1 [Panel mounting receptacle]JN2AS10UL1-R [Panel mounting receptacle]JN1HS10PL1 [Receptacle for cable relay]JN1HS10PL2 [Receptacle for cable relay]JN1HS10PL3 [Receptacle for cable relay]JN1HS10PL3S [Receptacle for cable relay]JN1HS10PL4S [Receptacle for cable relay]JN1KS10PL1 [Receptacle for bulkhead relay]JN1KS10PL2 [Receptacle for bulkhead relay]

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials J/K/L Shell color Black

Please check the type/dimensions/specifications of the part JN2FS10SL2-R in the JN1/JN2 Series series.

Product variants

Part Number
JN1AS04MK2R
JN1AS04MK2XR
JN1AS10ML1-R
JN1AS10ML2-R
JN2FS10SLK-R
JN2MS10SL1-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSJ/K/L Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Applicable wire coating outer diameter
(mm)
Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Waterproof Function Insert rotation position
(°C)
Features Contact contacting part finish Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13

₹ 1,565.60

1 Piece(s) 5 Day(s) or more -JN1Male4Panel MountSolderStraightPanel Mount ReceptacleNo special notes0.75 or LessNo special notesUnit waterproofingNormal positionWith ground connection structureSilverJN1DS04FK1 [Straight plug]JN1DS04FK2 [Straight plug]JN1DS04FK3 [Straight plug]JN1DS04FKK [Straight plug]---------

₹ 2,402.86

1 Piece(s) 5 Day(s) or more -JN1Male4Panel MountSolderStraightPanel Mount ReceptacleNo special notes0.75 or LessNo special notesUnit waterproofingX positionWith ground connection structureSilverJN1DS04FK1X [Straight plug]JN1DS04FK2X [Straight plug]JN1DS04FKKX [Straight plug]JN1FS04FK1X [Right angle plug]---------

₹ 368.00

1 Piece(s)Available 5 Day(s) or more 10JN1Male10Panel MountSolderStraightPanel Mount ReceptacleNo special notesNo special notes22 or LessWaterproof when matingNormal positionNAGoldJN1DS10SL1 [Straight plug]JN1DS10SL2 [Straight plug]JN1DS10SL3 [Straight plug]JN1DS10SLK [Straight plug]---------

₹ 1,168.80

1 Piece(s) 5 Day(s) or more -JN1Male10Panel MountSolderStraightPanel Mount ReceptacleNo special notesNo special notes22 or LessUnit waterproofingNormal positionNAGoldJN1DS10SL1 [Straight plug]JN1DS10SL2 [Straight plug]JN1DS10SL3 [Straight plug]JN1DS10SLK [Straight plug]---------

₹ 5,019.35

1 Piece(s) 5 Day(s) or more -[Other] JN2Female10Cable ConnectionCrimpAngleRight angle plugNo special notesNo special notes25 to 21Waterproof when matingNormal positionConnector KitGoldJN1AS10ML1-R [Panel mounting receptacle]JN1AS10ML2-R [Panel mounting receptacle]JN2AS10ML1-R [Panel mounting receptacle]JN2 AS10ML2-R [Panel mounting receptacle]JN1AS10UL1 [Panel mounting receptacle]JN2AS10UL1-R [Panel mounting receptacle]JN1HS10PL1 [Receptacle for cable relay]JN1HS10PL2 [Receptacle for cable relay]JN1HS10PL3 [Receptacle for cable relay]JN1HS10PL3S [Receptacle for cable relay]JN1HS10PL4S [Receptacle for cable relay]JN1KS10PL1 [Receptacle for bulkhead relay]JN1KS10PL2 [Receptacle for bulkhead relay]

₹ 1,757.14

1 Piece(s) 5 Day(s) or more -[Other] JN2Female10Panel Mount[Other] Compression/solderStraightPanel Mount PlugNo special notesNo special notesNo special notesWaterproof when matingNormal positionNAGoldJN1AS10ML1-R [Panel mounting receptacle]JN1AS10ML2-R [Panel mounting receptacle]JN2AS10ML1-R [Panel mounting receptacle]JN2 AS10ML2-R [Panel mounting receptacle]JN1AS10UL1 [Panel mounting receptacle]JN2AS10UL1-R [Panel mounting receptacle]JN1HS10PL1 [Receptacle for cable relay]JN1HS10PL2 [Receptacle for cable relay]JN1HS10PL3 [Receptacle for cable relay]JN1HS10PL3S [Receptacle for cable relay]JN1HS10PL4S [Receptacle for cable relay]JN1KS10PL1 [Receptacle for bulkhead relay]JN1KS10PL2 [Receptacle for bulkhead relay]