(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It is a circular connector compliant with JIS B 9960-1 standard, and has excellent environmental resistance due to its IP67 class waterproof and dust-proof structure when mated.
[Features]
·An O-ring is used on the receptacle mating surface to prevent water, oil, dust, etc., from entering from the outside after mating
·Both the plug and the receptacle have 1 contact for connecting the protection circuit that is grounded to the shell, and it has a sequence connection structure that contacts before the other contacts when mating and opens later when detaching
·The contacts are crimp type that can be easily connected, and a uniform finish can be obtained without variation with a dedicated tool
·The combination of connectors is done by the receptacle and the plug, and it is connected by the built-in pin contact and socket contact
·The terminal numbers are indicated by numbers to prevent incorrect insertion of contacts
·When using several identical connectors side by side, you can change the guide key position of the shell so that they do not mate except at the same angle
[Applications]
·It can be used even in a water place or an environment where dust enters
·Can be used for machine tools, etc., that are even larger than MS connectors
·Applies to machine tools, industrial equipment, factory automation equipment, semiconductor manufacturing equipment, measuring instruments, communication equipment, computers and related equipment, broadcasting equipment, and other various electronic and electrical equipment
The JL05 series is a circular connector that complies with JIS B 9960-1 standard, and has excellent environmental resistance due to its IP67 class waterproof and dust-proof structure when mated. Mating is a single-action bayonet lock type with excellent operability. The contact is a crimp type that is easy to connect, and it is inserted and attached from the rear surface of the insulator after connection. For circuit protection, a high-performance, highly reliable circular connector that is equipped with a sequence connection structure and a contact with a built-in ground lug on the outer shell (metal) as standard equipment (1 position) to connect to a protection circuit. A combination of receptacles, plugs and accessories that can be used for electrical connections between panels and cables.
The mating part of the connector has a misfit prevention structure with 5 keys, and it is a single-action bayonet lock type that can be mated by clicking when the coupling nut is rotated 100°. Reliable and easy mating.
Single-action bayonet lock type.
An O-ring is used on the receptacle mating surface to prevent water, oil, dust, etc., from entering from the outside after mating.
Both the plug and the receptacle have 1 contact for connecting the protection circuit that is grounded to the shell, and it has a sequence connection structure that contacts before the other contacts when mating and opens later when detaching.
The contacts are crimp type with easy connection, and it is possible to obtain a uniform finish without variation with a dedicated tool. In the event of a circuit change or incorrect wiring, it is possible to insert a dedicated extraction tool from the front of the insulator and extract the attached contact to the rear.
The combination of connectors is done by the receptacle and plug, and continues by the built-in pin contact and socket contact. There are pin inserts or socket inserts on both a receptacle or plug. If one side is a pin insert, the other side will be a socket insert. The proper use of these is decided according to the situation of the equipment.
Pin insert / socket insert.
Number of Positions | 4, 5, 7 (2 types), 8, 9, 10, 17, 19 (2 types), 24, 30, 36, 37, 52, 73 positions | |||
---|---|---|---|---|
Rated Current (Per contact) | Contact Size | Compatible Cable Cross-Sectional Area of Wire | When incorporated in an insulator | |
#8 | 8 mm² (#8) | 46 A or less | ||
5.5 mm² (#10) | 33 A or less | |||
3.5 mm² (#12) | 23 A or less | |||
#12 | 3.5 mm² (#12) | 23 A or less | ||
2 mm² (#14) | 17 A or less | |||
1.25 mm² (#16) | 13 A or less | |||
#16 | 2 mm² (#14) | 13 A or less | ||
1.25 mm² (#16) | 13 A or less | |||
0.8 mm² (#18) | 10 A or less | |||
0.5 mm² (#20) | 7.5 A or less | |||
0.3 mm² (#22) | 5 A or less | |||
0.2 mm² (#24) | 3 A or less | |||
#20 | 0.8 mm² (#18) | 5 A or less | ||
0.5 mm² (#20) | 5 A or less | |||
0.3 mm² (#22) | 5 A or less | |||
0.2 mm² (#24) | 3 A or less | |||
0.13 mm² (#26) | 2 A or less | |||
Withstand Voltage (*1) | Classification symbol | AC.Vr.m.s. | ||
INST | 1,000 V AC r.m.s. (1 minute) | |||
A | AC 2,000 V r.m.s. (1 minute) | |||
D | 2,800 V AC r.m.s. (1 minute) | |||
Insulation resistance | 5,000 MΩ or more | |||
Contact resistance (Steady level, initial) | Contact Size | Compatible Cable Cross-Sectional Area of Wire | Test Current | Contact resistance |
#8 | 8 mm² (#8) | 46 A | 0.6 mΩ or less | |
5.5 mm² (#10) | 33 A | 1 mΩ or less | ||
3.5 mm² (#12) | 23 A | ≤ 2 mΩ | ||
#12 | 3.5 mm² (#12) | 23 A | ≤ 2 mΩ | |
2 mm² (#14) | 17 A | ≤ 3 mΩ | ||
1.25 mm² (#16) | 13 A | 4 mΩ or less | ||
#16 | 2 mm² (#14) | 13 A | 4 mΩ or less | |
1.25 mm² (#16) | 13 A | 4 mΩ or less | ||
0.8 mm² (#18) | 10 A | ≤ 7 mΩ | ||
0.5 mm² (#20) | 7.5 A | 8 mΩ or less | ||
0.3 mm² (#22) | 5 A | 15 mΩ or less | ||
0.2 mm² (#24) | 3 A | 15 mΩ or less | ||
#20 | 0.8 mm² (#18) | 5 A | ≤ 7 mΩ | |
0.5 mm² (#20) | 5 A | 8 mΩ or less | ||
0.3 mm² (#22) | 5 A | 15 mΩ or less | ||
0.2 mm² (#24) | 3 A | 15 mΩ or less | ||
0.13 mm² (#26) | 2 A | 27 mΩ or less | ||
Operating Temperature Range | -55°C to +125°C | |||
Compatible Cable | Contact Size | Cable number A.W.G No. (Cross-sectional area of wire) | ||
#8 | #8 to #12 (8 to 3.5 mm²) | |||
#12 | #12 to #16 (3.5 to 1.25 mm²) | |||
#16 | #14 to #24 (2 to 0.2 mm²) | |||
#20 | #18 to #26 (0.8 to 0.13 mm²) |
Receptacle
Component part | Material/Finish |
---|---|
Shell | Aluminum alloy / zinc plating (Black interference color trivalent chromate film) |
Base insulator | Synthetic resin |
Cover insulator (*) | Synthetic resin |
Contact | Copper alloy / silver plating |
Retaining ring | Copper alloy / zinc plating (Black interference color trivalent chromate film) |
O-ring | Synthetic rubber |
Earth lug | Copper alloy / silver plating |
(*) The cover insulator is attached to the socket insert of the contact array including contact size #16 or #20.
Plug
Component part | Material/Finish |
---|---|
Coupling nut, barrel | Aluminum alloy / zinc plating (Black interference color trivalent chromate film) |
Base insulator | Synthetic resin |
Cover insulator (*) | Synthetic resin |
Contact | Copper alloy / silver plating |
Retaining ring | Copper alloy / zinc plating (Black interference color trivalent chromate film) |
Stop ring | Stainless steel |
Wave spring | Stainless steel |
Earth lug | Copper alloy / silver plating |
(*) The cover insulator is attached to the socket insert of the contact array including contact size #16 or #20.
Receptacle JL05-2 A type.
Plug JL05-6 A type.
The withstand voltage is indicated by the classification symbol (A, D, etc.). See "general specifications" for details.
The mark terminals in the figure are for connecting the protection circuit.
The withstand voltage is indicated by the classification symbol (A, D, etc.). See "general specifications" for details.
See the "general specifications" column for the withstand voltage of the contact array 28-36B (36 positions).
The mark terminals in the figure are for connecting the protection circuit.
Part Number |
---|
JL05-6A28-36BSC-F0-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Protection function (environmentally resistant) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell Size | Shell color | Special Symbol | Contact contacting part finish | Applicable contacts | Note | Mating partner 1 | Mating partner 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,950.75 | 1 Piece(s) | 5 Day(s) or more | - | Female | 36 | Cable Connection | Crimp | - | Single Block Plug | #20*28 + #16*4 + #12*4 | No special notes | - | 1500, 2000 | Waterproof during mating | 0 | 28 | Black Type Interference Color | - | - | #20: ST-JL05-20S-C*-*, #16: ST-JL05-16S-C*-*, #12: CONT-JL05-12S-C1-10 | No contacts (sold separately) | JL05-2A28-36BPC-F0-R [Panel mounting receptacle] | - |
Loading...
Connector Shape | Round | Connector series initials | J/K/L | J/K/L | JL05 |
---|---|---|---|---|---|
Connection direction | Straight |
Please check the type/dimensions/specifications of the part JL05-6A28-36BSC-F0-R in the JL05 Series series.
Part Number |
---|
JL05-6A18-11SC-F0-R |
JL05-6A18-11SCV-F0-R |
JL05-6A18-19APC-F0-R |
JL05-6A28-73APC-F0-R |
JL05-6A28-73APCX-F0-R |
JL05-6A28-73APCY-F0-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Protection function (environmentally resistant) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell Size | Shell color | Special Symbol | Contact contacting part finish | Applicable contacts | Note | Mating partner 1 | Mating partner 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,479.56 | 1 Piece(s) | 5 Day(s) or more | 10 | Female | 5 | Cable Connection | Crimp | - | Single Block Plug | #12*5 | No special notes | - | 2000 | Waterproof during mating | 0 | 18 | Black Type Interference Color | - | - | CONT-JL05-12S-C1-10 | No contacts (sold separately) | JL05-2A18-11PC-F0-R [Panel mounting receptacle] | - | ||
₹ 4,123.00 | 1 Piece(s) | 5 Day(s) or more | - | Female | 5 | Cable Connection | Crimp | - | Single Block Plug | #12*5 | No special notes | - | 2000 | Waterproof during mating | 35 | 18 | Black Type Interference Color | - | - | CONT-JL05-12S-C1-10 | No contacts (sold separately) | JL05-2A18-11PCV-F0-R [Panel mounting receptacle] | - | ||
₹ 2,393.85 | 1 Piece(s) | 5 Day(s) or more | 10 | Male | 19 | Cable Connection | Crimp | - | Single Block Plug | #20*19 | No special notes | - | 1000 | Waterproof during mating | 0 | 18 | Black Type Interference Color | - | - | ST-JL05-20P-C1-*, ST-JL05-20P-C2-* | No contacts (sold separately) | JL05-2A18-19ASC-F0-R [Panel mounting receptacle] | - | ||
₹ 4,490.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Male | 73 | Cable Connection | Crimp | - | Single Block Plug | #20*73 | No special notes | - | 1000 | Waterproof during mating | 0 | 28 | Black Type Interference Color | - | - | ST-JL05-20P-C1-*, ST-JL05-20P-C2-* | No contacts (sold separately) | JL05-2A28-73ASC-F0-R [Panel mounting receptacle] | - | ||
₹ 5,150.33 | 1 Piece(s) | 5 Day(s) or more | - | Male | 73 | Cable Connection | Crimp | - | Single Block Plug | #20*73 | No special notes | - | 1000 | Waterproof during mating | 110 | 28 | Black Type Interference Color | - | - | ST-JL05-20P-C1-*, ST-JL05-20P-C2-* | No contacts (sold separately) | JL05-2A28-73ASCW-F0-R [Panel mounting receptacle] | - | ||
₹ 5,150.33 | 1 Piece(s) | 5 Day(s) or more | - | Male | 73 | Cable Connection | Crimp | - | Single Block Plug | #20*73 | No special notes | - | 1000 | Waterproof during mating | 250 | 28 | Black Type Interference Color | - | - | ST-JL05-20P-C1-*, ST-JL05-20P-C2-* | No contacts (sold separately) | JL05-2A28-73ASCY-F0-R [Panel mounting receptacle] | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy