(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

JB5 Series

JB5 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,794₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The JB5 series connector is a small, round connector which is waterproof (IP68) and has a quick release function due to the Push-Pull locking structure.
This product combines excellent environmental resistance with a user-friendly design. It can be used in a wide range of applications such as hand-held computers, hand-held scanners, medical, measurement and communication equipment, and other small-scale equipment.

[Features]
・Waterproof: Protection rating IP68 (receptacle alone, and with connector fitted)
・Connector maximum outer diameter: ⌀14.8 mm, maximum number of cores: 8 (Plug outer diameter: ⌀11).
・The push-pull locking structure enables easy operation with one hand.
・Fitting can be reliably confirmed via "click" sensation and sound.
・Ground terminals installed on the metal outer shell parts and receptacle provide reliable shielding.
・Different color options allow visual identification to prevent mismatches.
・Connector fitting life: 5000 times.

 
Part Number
JB5CS05FM00N-RK
JB5DS05MM11N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Connector Type Applicable Wire
(AWG No.)
Waterproof Function Boot hue Features Mating partner 1

₹ 1,793.60

1 Piece(s) 5 Day(s) or more Female-Panel Mount-Panel Mount Receptacle24 or lessSingle unit, when mated (IP68)NAJam nut typeJB5DS05MM11N [Straight Plug]

₹ 3,920.00

1 Piece(s) Available 5 Day(s) or more Male5Cable Connection3Straight Plug24 or LessWhen mating (IP68)BlackNAJB5CS05FM00N [Panel mounting receptacle]

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials J/K/L J/K/L JB5
Wire connection method Solder Connection direction Straight Contact configuration (Contact size *Number of electrodes) #24*5
Withstand Voltage(Vacr.m.s. 1 minute) 750 Contact contacting part finish Gold on nickel Connection Method Push-pull lock