• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Crossover Bar for Terminal Block【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

WBR-11-4M

 
Part Number
WBR-11-4M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial

50 Pieces Per Package

11 Day(s) or more 10Nickel Plated Brass t=0.8 with Insulating Coating (Green)

Loading...

  1. 1

Basic Information

Number of Poles(Pole) 4 Pitch(mm) 11 Applicable Screw M4
Applicable Terminal Block Manufacture Fuji Electric Industry / Sato Parts / Osada / Morimatsu / Kenpo Parts Applicable Terminal Block Model Number TX-5.5 / PTU-20 / OK-020 / MDH67A / KPT-1101 Maximum Current Carrying Capacity(A) 30

Please check the type/dimensions/specifications of the part WBR-11-4M in the Crossover Bar for Terminal Block series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)