(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.
Part Number |
---|
PLA600F-24-F4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Power factor improvement circuit | Remote control | Remote sensing | Output voltage variation (V) | Terminal block type | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,029.07 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With Cover | 600 | DC24V | 25 | [Screw] Terminal Block | Fan for cooling | - | 120 | 61 | 218 | 600 | 24 to 24.96 | Available | NA | NA | 21.6 to 26.4 | Horizontal Type | Low noise fan |
Loading...
Single/multi | Single | Input Voltage | AC-dedicated | Input Voltage(V) | AC85 to 264 |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Note | Output derating is required for less than AC115V. |
Please check the type/dimensions/specifications of the part PLA600F-24-F4 in the PLA Series Switching Power Supply Unit Type series.
Part Number |
---|
PLA100F-12-N1 |
PLA100F-12-R |
PLA100F-12-T |
PLA600F-24-GW |
PLA600F-24-R |
PLA600F-24-RW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Power factor improvement circuit | Remote control | Remote sensing | Output voltage variation (V) | Terminal block type | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,569.07 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With cover (With DIN rail mounting fixture) | 100 | DC12V | 8.4 | [Screw] Terminal Block | - | - | 97 | 41 | 109 | 100.8 | 12 to 12.48 | Available | NA | NA | 10.8 to 13.2 | Horizontal Type | NA | ||
₹ 4,307.89 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 100 | DC12V | 8.4 | [Screw] Terminal Block | - | - | 97 | 41 | 109 | 100.8 | 12 to 12.48 | Available | Available | NA | 10.8 to 13.2 | Horizontal Type | NA | ||
₹ 4,224.85 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 100 | DC12V | 8.4 | [Screw] Terminal Block | - | - | 97 | 41 | 109 | 100.8 | 12 to 12.48 | Available | NA | NA | 10.8 to 13.2 | Vertical | NA | ||
₹ 14,607.69 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 600 | DC24V | 25 | [Screw] Terminal Block | Fan for cooling | - | 120 | 61 | 218 | 600 | 24 to 24.96 | Available | NA | Available | 21.6 to 26.4 | Horizontal Type | Low leak current / parallel operation / LV alarm remote sensing | ||
₹ 14,414.82 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With Cover | 600 | DC24V | 25 | [Screw] Terminal Block | Fan for cooling | - | 120 | 61 | 218 | 600 | 24 to 24.96 | Available | Available | NA | 21.6 to 26.4 | Horizontal Type | NA | ||
₹ 14,552.78 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 600 | DC24V | 25 | [Screw] Terminal Block | Parallel / Fan for cooling / Alarm Output | - | 120 | 61 | 218 | 600 | 24 to 24.96 | Available | Available | Available | 21.6 to 26.4 | Horizontal Type | Parallel operation / LV alarm remote sensing |