(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.
Part Number |
---|
PLA300F-48 |
PLA300F-48-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Power factor improvement circuit | Remote control | Remote sensing | Output voltage variation (V) | Terminal block type | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,419.22 | 1 Piece(s) | 13 Day(s) or more | - | [With Cover] With Cover | 300 | DC48V | 6.3 | [Screw] Terminal Block | Fan for cooling | CE / UL / CUL / TUV / CSA | 102 | 41 | 195 | 302.4 | 48 to 49.92 | Available | NA | NA | 43.2 to 52.8 | Horizontal Type | NA | ||
₹ 9,676.58 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 300 | DC48V | 6.3 | [Screw] Terminal Block | Coating / Fan for cooling | - | 102 | 41 | 195 | 302.4 | 48 to 49.92 | Available | NA | NA | 43.2 to 52.8 | Horizontal Type | NA |
Loading...
Single/multi | Single | Input Voltage | AC-dedicated | Input Voltage(V) | AC85 to 264 |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Note | Output derating is required for less than AC115V. |