(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.
Part Number |
---|
PLA600F-36-CW |
PLA600F-36-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Power factor improvement circuit | Remote control | Remote sensing | Output voltage variation (V) | Terminal block type | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,034.96 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 600 | [Other] DC36V | 16.7 | [Screw] Terminal Block | Coating / Fan for cooling / Parallel / Alarm Output | - | 120 | 61 | 218 | 601.2 | 36 to 37.44 | Available | NA | Available | 32.4 to 39.6 | Horizontal Type | Parallel operation / LV alarm remote sensing | ||
₹ 14,552.78 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 600 | [Other] DC36V | 16.7 | [Screw] Terminal Block | Fan for cooling / Parallel / Alarm Output | - | 120 | 61 | 218 | 601.2 | 36 to 37.44 | Available | NA | Available | 32.4 to 39.6 | Horizontal Type | Parallel operation / LV alarm remote sensing |
Loading...
Single/multi | Single | Input Voltage | AC-dedicated | Input Voltage(V) | AC85 to 264 |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Note | Output derating is required for less than AC115V. |