(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PLA Series Switching Power Supply Unit Type (Part Number)

PLA Series Switching Power Supply Unit Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,996₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.

 
Part Number
PLA600F-24-CW
PLA600F-24-GW
PLA600F-24-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Power factor improvement circuit Remote control Remote sensing Output voltage variation
(V)
Terminal block type Other optional functions

₹ 15,034.96

1 Piece(s) 13 Day(s) or more 10[With Cover] With Cover600DC24V25[Screw] Terminal BlockCoating / Fan for cooling / Parallel / Alarm Output-1206121860024 to 24.96AvailableNAAvailable21.6 to 26.4Horizontal TypeParallel operation / LV alarm remote sensing

₹ 14,607.69

1 Piece(s) 13 Day(s) or more 10[With Cover] With Cover600DC24V25[Screw] Terminal BlockFan for cooling-1206121860024 to 24.96AvailableNAAvailable21.6 to 26.4Horizontal Type parallel operation / LV alarm remote sensing / Low leak current

₹ 14,552.78

1 Piece(s) 13 Day(s) or more 10[With Cover] With Cover600DC24V25[Screw] Terminal BlockFan for cooling / Parallel / Alarm Output-1206121860024 to 24.96AvailableNAAvailable21.6 to 26.4Horizontal TypeParallel operation / LV alarm remote sensing

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC-dedicated Input Voltage(V) AC85 to 264
Excess current protective circuit Available Excess voltage protective circuit Available Note Output derating is required for less than AC115V.