(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.
Part Number |
---|
PLA100F-12-C |
PLA100F-12-N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Power factor improvement circuit | Remote control | Remote sensing | Output voltage variation (V) | Terminal block type | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,445.85 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 100 | DC12V | 8.4 | [Screw] Terminal Block | Coating | - | 97 | 41 | 109 | 100.8 | 12 to 12.48 | Available | NA | NA | 10.8 to 13.2 | Horizontal Type | NA | ||
₹ 4,569.07 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With cover (With DIN rail mounting fixture) | 100 | DC12V | 8.4 | [Screw] Terminal Block | - | - | 97 | 41 | 109 | 100.8 | 12 to 12.48 | Available | NA | NA | 10.8 to 13.2 | Horizontal Type | NA |
Loading...
Single/multi | Single | Input Voltage | AC-dedicated | Input Voltage(V) | AC85 to 264 |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Note | Output derating is required for less than AC115V. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy