(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cover for Terminal Block【1-20 Pieces Per Package】

Cover for Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      850₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·A cover for terminal blocks. ·Compatible intermediate plate: For PTW-SS20 Lower, PTW-SS10 Lower

Cover for Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      850₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CB-4
CB-5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTrusco Code

₹ 850.40

1 Piece(s) 5 Day(s) or more 10391-8611

₹ 7,715.80

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 10391-8629
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTrusco Code

Loading...

  1. 1

Basic Information

Specifications Application intermediate plate: for PTW-SS20 lower level
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language