(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cover for Flange Inlet

Cover for Flange Inlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This cover preserves dust resistance when the equipment is not in use.

[Features]
• Shuts out dust from entering joints when the equipment is not in use. This high-capacity 60 A/100 A cover for flange inlets has just been relaunched.
• Interior dust contamination of the case can be prevented after installation of the 60 A/100 A flange inlet using this cover when the inlet is not in use.
• The cover is made of chloroprene rubber that has superior weatherproof characteristics.
• A stainless steel ball chain (overall length of 230 mm) is included to assist with removal.

 
Part Number
KF60
KF100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

₹ 1,375.91

1 Piece(s) 7 Day(s) or more 10Flange inlet 60A type

₹ 2,367.05

1 Piece(s) 5 Day(s) or more 10Flange inlet 100A type

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Black Material Chloroprene Rubber
Features Comes with a stainless steel ball and chain
X
whatsapp-qr whatsapp-icon